470 MHz to 860 MHz

High power RF transistors for applications in the 470 MHz to 860 MHz band. These transistors are suitable for use in analog and digital broadcasting, and 800 MHz CDMA power amplifier design. Manufactured with our advanced LDMOS technology and high-volume, fully-automated assembly and test lines, these products provide excellent reliability and consistency. Our thermally-enhanced ceramic packages are Pb-free and RoHS-compliant.

Contact your local Infineon sales office or Infineon distributor for more information.

Please click on the respective Product Type names to see additional information or documents.

Show all Parameters

Download Spreadsheet

Product Type Product Status Packages Green Flange Type Matching Frequency Band P1dB (typ) Supply Voltage
Matching Results: 1      
reset all selections       reset reset reset reset reset
descending ascending   descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending
PTFA 043002E - 300 W in production PG: H-30275-4 Bolt Down
Input
470.0 - 860.0 MHz
300.0 W
32.0 V