700 MHz to 1000 MHz
Infineon offers an extensive line of high power RF transistors for applications in the 860 MHz to 960 MHz frequency band that range in power from 10 watts to 220 watts. These transistors are suitable for use in GSM/EDGE, CDMA, CDMA2000 and WCDMA power amplifier designs. Manufactured with our advanced LDMOS technology and high-volume, fully-automated assembly and test lines, these products provide unsurpassed reliability and consistency. Our thermally-enhanced packages are Pb-free and RoHS-compliant.
Contact your local Infineon sales office or Infineon distributor for more information.
- Product Type List
- Documents
- Contact us