1450 MHz to 1500 MHz

Infineon offers a line of high power RF transistors specifically suitable for operation in the 1450 MHz to 1500 MHz frequency band. These transistors are suitable for use in cellular base station and broadcasting power amplifier designs. Manufactured with our advanced LDMOS technology and high-volume, fully-automated assembly and test lines, these products provide excellent reliability and consistency. Our thermally-enhanced packages are Pb-free and RoHS-compliant.

Contact your local Infineon sales office or Infineon distributor for more information.

Please click on the respective Product Type names to see additional information or documents.

Show all Parameters

Download Spreadsheet

Product Type Product Status Packages Green Flange Type Matching Frequency Band P1dB (typ) Supply Voltage
Matching Results: 5      
reset all selections       reset reset reset reset reset
descending ascending   descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending
PTF 140451E / F
PTF 140451E - 45 W on request PG:30265 Bolt Down
I/O
1,450.0 - 1,550.0 MHz
45.0 W
28.0 V
PTF 140451F - 45 W on request PG:31265 Earless
I/O
1,450.0 - 1,550.0 MHz
45.0 W
28.0 V
PTF 141501E
PTF 141501E - 150 W on request PG: H-30260-2 Bolt Down
I/O
1,450.0 - 1,500.0 MHz
150.0 W
32.0 V
PTFA 142401EL / FL
PTFA 142401EL - 240 W in production PG: H-33288-2 Bolt Down
I/O
1,450.0 - 1,500.0 MHz
240.0 W
30.0 V
PTFA 142401FL - 240 W in production PG: H-34288-2 Earless
I/O
1,450.0 - 1,500.0 MHz
240.0 W
30.0 V