Hammerhead™ II - PMB 2525

Hammerhead II PMB 2525 - the industry's highest performance GPS Receiver in the smallest package yet

Hammerhead™II delivers all the performance of its predecessor, while in addition printing a new benchmark for high performance Positioning & Navigation integration into mobile devices.   

  • Using chip scale packaging (CSP) technology, its size (3.59 x 3.74mm2) now offers possibilities of integration into the miniaturizing world of mobile handhelds

  • Hammerhead™II integrates a high performance AGPS baseband processor and a low-noise GPS RF front end. It comes packed with new software features such as advanced multi-path mitigation that avoid large errors in urban environments caused by reflected signal in buildings and other structures

Ask Infineon!

International Toll Free:

0(0)800 951 951 951

Direct Access:

+49 89 234 65555

Infineon is happy to help you:

Please click on the respective Product Type names to see additional information or documents.

Show all Parameters

Download Spreadsheet

Product Type Product Status Packages Green
Matching Results: 1      
reset all selections      
descending ascending   descending ascending descending ascending
PMB 2525 in production PG: SG-UFWLB-49