X-GOLD™ 608 - PMB 8878

Multimode - HSDPA, WCDMA, E-GPRS Baseband IC with embedded multimedia functions; launch in the market Q3 2007

  • HSDPA 7.2Mbps, WCDMA 384kbps class UL/DL & EDGE multislot class 12, including SAIC/DARP support

  • HW security, video telephony, streaming, record & replay, H.264, MPEG4, MP3, eAAC+, etc.

  • DDR & NAND memory support

Ask Infineon!

International Toll Free:

0(0)800 951 951 951

Direct Access:

+49 89 234 65555

Infineon is happy to help you:

Please click on the respective Product Type names to see additional information or documents.

Show all Parameters

Download Spreadsheet

Product Type Product Status Packages Green
Matching Results: 1      
reset all selections      
descending ascending   descending ascending descending ascending
X-GOLD™608 - PMB 8878 in production PG-TF2BGA-389