X-GOLD™ 206 - PMB 8888

X-GOLD™ - The  World´s First Single - Chip Solution for EDGE - powered Feature Phones

  •  ARM926® based single modem and application processor with cache support and fast tightly-coupled memories, running up to 260 MHz
  • GSM/EDGE/GPRS modem functionality supporting up to multislot class 12 and SAIC algorithm
  • Video streaming

Ask Infineon!

International Toll Free:

0(0)800 951 951 951

Direct Access:

+49 89 234 65555

Infineon is happy to help you:

Please click on the respective Product Type names to see additional information or documents.

Show all Parameters

Download Spreadsheet

Product Type Product Status Packages Green
Matching Results: 1      
reset all selections      
descending ascending   descending ascending descending ascending
X-GOLD™206 - PMB 8888 in production PG-VF2BGA-293