X-GOLD™ 201 - PMB 8876

EDGE Baseband IC with embedded multimedia functions; Launched in the market since 2005

  • ARM926™ based single modem and application processor with cache support and fast tightly-coupled memories
  • Supporting camera applications of up to 2 MPixel
  • USB 2.0 on-the-go, full speed, fast IRDA

Ask Infineon!

International Toll Free:

0(0)800 951 951 951

Direct Access:

+49 89 234 65555

Infineon is happy to help you:

Please click on the respective Product Type names to see additional information or documents.

Show all Parameters

Download Spreadsheet

Product Type Product Status Packages Green
Matching Results: 1      
reset all selections      
descending ascending   descending ascending descending ascending
PMB 8876 in production SG-LF2BGA-293