PSTN DECT

DECT is still playing the established master role in the cordless market. Infineon is accompanying that market development from the beginning via 8 generations of DECT devices up to the COSIC family – the first fully integrated single chip solution.
The Infineon portfolio supports all main DECT standards and local requirements.

  • DECT
  • DECT 6.0
  • Korean DECT
  • 2,4 GHz WDCT
  • 5.8 GHz

Ask Infineon!

International Toll Free:

0(0)800 951 951 951

Direct Access:

+49 89 234 65555

Infineon is happy to help you:

Related Links