CoolSET™ F3
The lowest in Standby Consumption
The CoolSET™ F3 series continues to deliver design agility and miniaturization. This new series combines a new feature-packed controller with the power of CoolMOS™ to give you the output power you desire.
The additional features include an active burst mode operation during low power consumption, adjustable blanking window to facilitate load jumps and high voltage startup cells that allows you to quickly power up your controller from therectified line.
Features
-
Integrated Power IC
-
650V Avalanche Rugged CoolMOS™
-
650V Startup Cell
-
100kHz or 67kHz fixed switching frequency
-
Frequency jitter for low EMI ( derived series )
-
Adjustable Blanking Window
-
Active Burst Mode to achieve lowest Standby Power Dissipation <100mW
-
Enhanced Integrated Protection Functions ( auto-restart / latch off )
-
Accurate Peak Power Limitation
-
Modulated Gate Drive
-
Packages DIP-7, DIP-8, SO-16/12, TO-220 6pin ( Isodrain )
- Product Type List
- Documents
- Contact us
Document Types