IGBT Discretes

Infineon TRENCHSTOP™ IGBT

High-efficiency low-loss IGBTs
Infineon's outstanding trench and fieldstop technologies reduce saturation voltages well below the levels offered by competing standard NPT IGBTs - without increasing switching losses.
Comprehensive portfolio available in 600V, 1200V


Target applications: Solar inverters, drives, UPS & all other hard switching applications

Please click on the respective Product Type names to see additional information or documents.

Show all Parameters

Download Spreadsheet

Product Type Product Status Order Online Packages Green Switching Frequency Package VCE (max) IC(max) @ 25° IC(max) @ 100°
Matching Results: 64        
reset all selections         reset reset reset reset reset
descending ascending     descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending
IGW40T120 in production Request PG-TO247-3 TRENCHSTOP™ 2-20kHz
TO-247
1,200.0 V
75.0 A
40.0 A
IGW30N100T in production Request PG-TO247-3 TRENCHSTOP™2 2-20kHz
TO-247
1,000.0 V
60.0 A
30.0 A
IGW08T120 in production Request PG-TO247-3 TRENCHSTOP™2 2-20kHz
TO-247
1,200.0 V
16.0 A
8.0 A
IGW15T120 in production Request PG-TO247-3 TRENCHSTOP™ 2-20kHz
TO-247
1,200.0 V
30.0 A
15.0 A
IGW25T120 in production Request PG-TO247-3 TRENCHSTOP™ 2-20kHz
TO-247
1,200.0 V
50.0 A
25.0 A
IGW60T120 in production Request PG-TO247-3 TRENCHSTOP™ 2-20kHz
TO-247
1,200.0 V
100.0 A
60.0 A
IGD06N60T in production Request PG-TO252-3 TRENCHSTOP™ 2-20kHz
DPAK (TO-252)
600.0 V
12.0 A
6.0 A
IGB15N60T in production Request PG-TO263-3 TRENCHSTOP™ 2-20kHz
D2PAK (TO-263)
600.0 V
30.0 A
15.0 A
IGB30N60T in production Request PG-TO263-3 TRENCHSTOP™ 2-20kHz
D2PAK (TO-263)
600.0 V
60.0 A
30.0 A
IGP30N60T discontinued Request PG-TO220-3 TRENCHSTOP™ 2-20kHz
TO-220
600.0 V
60.0 A
30.0 A
IGW30N60T in production Request PG-TO247-3 TRENCHSTOP™ 2-20kHz
TO-247
600.0 V
60.0 A
30.0 A
IGB50N60T in production Request PG-TO263-3 TRENCHSTOP™ 2-20kHz
D2PAK (TO-263)
600.0 V
100.0 A
50.0 A
IGW50N60T in production Request PG-TO247-3 TRENCHSTOP™ 2-20kHz
TO-247
600.0 V
100.0 A
50.0 A
IGW75N60T in production Request PG-TO247-3 TRENCHSTOP™ 2-20kHz
TO-247
600.0 V
150.0 A
75.0 A
SGB02N60 in production Request PG-TO263-3 Fast IGBT 10-40 kHz
D2PAK (TO-263)
600.0 V
6.0 A
2.9 A
SGB02N120 in production Request PG-TO263-3 Fast IGBT 10-40 kHz
D2PAK (TO-263)
1,200.0 V
6.2 A
2.8 A
SGD02N120 in production Request PG-TO252-3 Fast IGBT 10-40 kHz
DPAK (TO-252)
1,200.0 V
6.2 A
2.8 A
SGD02N60 in production Request PG-TO252-3 Fast IGBT 10-40 kHz
DPAK (TO-252)
600.0 V
6.0 A
2.9 A
SGB04N60 discontinued Request PG-TO263-3 Fast IGBT 10-40 kHz
D2PAK (TO-263)
600.0 V
9.4 A
4.9 A
SGW02N120 ON REQUEST Request     Fast IGBT 10-40 kHz
TO-247
1,200.0 V
6.2 A
2.8 A
SGD04N60 in production Request PG-TO252-3 Fast IGBT 10-40 kHz
DPAK (TO-252)
600.0 V
9.4 A
4.9 A
SGB07N120 in production Request PG-TO263-3 Fast IGBT 10-40 kHz
D2PAK (TO-263)
1,200.0 V
16.5 A
7.9 A
SGB06N60 in production Request PG-TO263-3 Fast IGBT 10-40 kHz
D2PAK (TO-263)
600.0 V
12.0 A
6.9 A
SGD06N60 in production Request PG-TO252-3 Fast IGBT 10-40 kHz
DPAK (TO-252)
600.0 V
12.0 A
6.9 A
SGB15N120 in production Request PG-TO263-3 Fast IGBT 10-40 kHz
D2PAK (TO-263)
1,200.0 V
30.0 A
15.0 A
SGW15N120 in production Request PG-TO247-3 Fast IGBT 10-40 kHz
TO-247
1,200.0 V
30.0 A
15.0 A
SGB10N60A in production Request PG-TO263-3 Fast IGBT 10-40 kHz
D2PAK (TO-263)
600.0 V
20.0 A
10.6 A
SGW25N120 in production Request PG-TO247-3 Fast IGBT 10-40 kHz
TO-247
1,200.0 V
46.0 A
25.0 A
SGW10N60A in production Request PG-TO247-3 Fast IGBT 10-40 kHz
TO-247
600.0 V
20.0 A
10.6 A
SGB15N60 in production Request PG-TO263-3 Fast IGBT 10-40 kHz
D2PAK (TO-263)
600.0 V
31.0 A
15.0 A
SGW15N60 in production Request PG-TO247-3 Fast IGBT 10-40 kHz
TO-247
600.0 V
31.0 A
15.0 A
SGB20N60 in production Request PG-TO263-3 Fast IGBT 10-40 kHz
D2PAK (TO-263)
600.0 V
40.0 A
20.0 A
SGW20N60 in production Request PG-TO247-3 Fast IGBT 10-40 kHz
TO-247
600.0 V
40.0 A
20.0 A
SGB30N60 in production Request PG-TO263-3 Fast IGBT 10-40 kHz
D2PAK (TO-263)
600.0 V
41.0 A
30.0 A
SGW30N60 in production Buy PG-TO247-3 Fast IGBT 10-40 kHz
TO-247
600.0 V
41.0 A
30.0 A
IGB01N120H2 in production Request PG-TO263-3 HighSpeed2 30-100 kHz
D2PAK (TO-263)
1,200.0 V
3.2 A
1.3 A
SGB15N60HS in production Request PG-TO263-3 HighSpeed 30-100 kHz
D2PAK (TO-263)
600.0 V
27.0 A
15.0 A
IGD01N120H2 in production Buy PG-TO252-3 HighSpeed2 30-100 kHz
DPAK (TO-252)
1,200.0 V
3.2 A
1.3 A
SGW20N60HS in production Request PG-TO247-3 HighSpeed 30-100 kHz
TO-247
600.0 V
36.0 A
20.0 A
IGA03N120H2 in production Request PG-TO220-3 HighSpeed2 30-100 kHz
TO-220
1,200.0 V
- 3.0 A
IGB03N120H2 in production Request PG-TO263-3 HighSpeed2 30-100 kHz
D2PAK (TO-263)
1,200.0 V
9.6 A
3.9 A
SGW30N60HS in production Buy PG-TO247-3 HighSpeed 30-100 kHz
TO-247
600.0 V
41.0 A
30.0 A
SGW50N60HS in production Request PG-TO247-3 HighSpeed 30-100 kHz
TO-247
600.0 V
100.0 A
50.0 A
IGW03N120H2 in production Buy PG-TO247-3 HighSpeed2 30-100 kHz
TO-247
1,200.0 V
9.6 A
3.9 A
IGB10N60T in production Request PG-TO263-3 TRENCHSTOP™ 2-20kHz
D2PAK (TO-263)
600.0 V
20.0 A
10.0 A
IGP06N60T in production Request PG-TO220-3 TRENCHSTOP™ 2-20kHz
TO-220
600.0 V
12.0 A
6.0 A
IGP10N60T in production Request PG-TO220-3 TRENCHSTOP™ 2-20kHz
TO-220
600.0 V
20.0 A
10.0 A
IGP15N60T in production Request PG-TO220-3 TRENCHSTOP™ 2-20kHz
TO-220
600.0 V
30.0 A
15.0 A
IGP50N60T in production Request PG-TO220-3 TRENCHSTOP™ 2-20kHz
TO-220
600.0 V
100.0 A
50.0 A
SGP02N60 in production Request PG-TO220-3 Fast IGBT 10-40 kHz
TO-220
600.0 V
6.0 A
2.9 A
SGP04N60 in production Request PG-TO220-3 Fast IGBT 10-40 kHz
TO-220
600.0 V
9.4 A
4.9 A
SGP06N60 in production Request PG-TO220-3 Fast IGBT 10-40 kHz
TO-220
600.0 V
12.0 A
6.9 A
SGP10N60A in production Request PG-TO220-3 Fast IGBT 10-40 kHz
TO-220
600.0 V
20.0 A
10.6 A
SGP15N60 in production Request PG-TO220-3 Fast IGBT 10-40 kHz
TO-220
600.0 V
31.0 A
15.0 A
SGP20N60 in production Request PG-TO220-3 Fast IGBT 10-40 kHz
TO-220
600.0 V
40.0 A
20.0 A
SGP20N60HS in production Request PG-TO220-3 HighSpeed 30-100 kHz
TO-220
600.0 V
36.0 A
20.0 A
SGP30N60 in production Request PG-TO220-3 Fast IGBT 10-40 kHz
TO-220
600.0 V
41.0 A
30.0 A
SGP30N60HS in production Request PG-TO220-3 HighSpeed 30-100 kHz
TO-220
600.0 V
41.0 A
30.0 A
IGP01N120H2 in production Request PG-TO220-3 HighSpeed2 30-100 kHz
TO-220
1,200.0 V
3.2 A
1.3 A
IGP03N120H2 in production Request PG-TO220-3 HighSpeed2 30-100 kHz
TO-220
1,200.0 V
9.6 A
3.9 A
SGI02N120 in production Request PG-TO262-3 Fast IGBT 10-40 kHz
D2PAK (TO-263)
1,200.0 V
6.2 A
2.8 A
SGP02N120 in production Request PG-TO220-3 Fast IGBT 10-40 kHz
TO-220
1,200.0 V
6.2 A
2.8 A
SGP07N120 in production Request PG-TO220-3 Fast IGBT 10-40 kHz
TO-220
1,200.0 V
16.5 A
7.9 A
SGP15N120 in production Request PG-TO220-3 Fast IGBT 10-40 kHz
TO-220
1,200.0 V
30.0 A
15.0 A