N-Channel MOSFETs (>500V…900V)
CoolMOS™
The revolutionary CoolMOS™ Power MOSFET family enables a significant reduction of conducting and switching losses in Switched Mode Power Supplies (SMPS).
Our latest generation of high voltage power MOSFETs will make AC/DC power supplies even more efficient, more compact, lighter and cooler. This target is achieved by offering the lowest on-state resistance per package outline, the fastest switching speed and the lowest gate drive requirements of high voltage MOSFETs commercially available.
New CoolMOS™ C6 series
With the new 600V CoolMOS™ C6 series, energy conversion applications such as PFC (Power Factor Correction) or PWM (Pulse Width Modulation) stages can be made significantly more energy efficient. The new C6 technology combines the advantages of modern superjunction or compensation devices including ultra-low area specific on-resistance (for example, only 99mOhm in a TO-220 package), and reduced capacitive switching losses while offering easy control of the switching behavior as well as high body diode ruggedness.
- Product Type List
- Documents
- Contact us