N-Channel Small Signal MOSFETs (20V…800V)
Our small signal portfolio is specially suited for low power applications, e.g. for fast switching applications, or applications where low leakage current is required. We offer devices with breakdown voltages from 20V to 800V, in a broad variety of packages (green packages also available). Reliability and ruggedness define the performance of Infineon Small Signal MOSFETs.
Furthermore, they are tested under the most severe conditions, making them suitable for automotive as well as for industrial applications.
- Product Type List
- Documents
- Related Products & Links
- Contact us