Basic LED Drivers

Please click on the respective Product Type names to see additional information or documents.

Show all Parameters

Download Spreadsheet

Product Type Product Status Order Online Packages Green Topology VS (min) VS (max) VQ (max) IQ (max)
Matching Results: 5        
reset all selections         reset reset reset reset reset
descending ascending     descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending
TLE 4240-2M in production Buy PG-SCT595-5 Linear
3.0 V
45.0 V
40.0 V
58.0 mA
TLE 4240-3M in production Buy PG-SCT595-5 Linear
3.0 V
45.0 V
40.0 V
58.0 mA
TLE 4241GM in production Request PG-DSO-8 Linear
4.0 V
45.0 V
40.0 V
70.0 mA
TLE 4242G in production Buy PG-TO263-7 Linear
4.5 V
24.0 V
40.0 V
500.0 mA
TLE 4309G in production Buy PG-TO263-7 Linear
4.5 V
24.0 V
- 500.0 mA