my-d™ proximity – SLE 55Rxx

A combination of ISO14443A compatible interface, together with the my-d system architecture, results in highly secure and very flexible products. Adaptable to multiple uses, the my-d proximity family offers increased flexibility for systems integrators.

Features

  • The my-d proximity products use the fast ISO 14443 Type A compatible communication interface.

  • Supports data rates of 106 Kbaud and a fast anticollision algorithm.

  • Typical operating distance of 10 cm (when inserted into a card).

  • Available in a range of memory sizes (from 160 byte to 2560 byte) to provide an optimized fit to the application memory requirement.

  • Strong 64 bit crypto algorithm for copy protection, secured data access and e-purse applications.

  • Value Counter with anti tearing to support secure e-purse concepts.

  • Flexible multi application memory architecture with up to 14 securely separated data segments. Segment size can be defined by application designer.

Services & Tools

 

Document Types

 
Title Date Version Size
Product Information

Short Product Information SLE 55R16 my-d proximity with 2560byte crypto protected memory (SPI_SLE55R16_0101.pdf)

12 Mar 2007 496 KB

Short Product Information SLE 55R04 my-d proximity with 770byte crypto protected memory (SPI_SLE55R04_0101.pdf)

12 Mar 2007 496 KB