my-d™ light – SRF 55V01P
my-d light
has been designed for very-high volume item-level identification. It is compatible to the widely-adopted ISO15693 standard,
and can therefore be used immediately in applications using this specification without expensive upgrades.
my-d light has 416 bits of user programmable memory, enabling not only the storage of EPC codes but also additional information,
for example encrypted brand protection verification codes.
Features
-
Memory size: 576 bit EEPROM organized in 13 free user blocks of 4 bytes each
-
Supports AFI in accordance with ISO/IEC15693-3
-
Advanced Quiet Mode for accelerated anti-collision
-
Acknowledge to Quiet command. Remains in Quiet State up to 100 msec @ 22°C
-
Lock for each user memory block and the AFI byte
-
Read and write access to all blocks (block 0Fh write only)
-
Non-addressed, addressed and selected modes
-
10 year Data Retention
- Documents
- Contact us
Document Types
| Title | Date | Version | Size |
|---|---|---|---|
|
|
|||
Short Product Info my-d™ vicinity plain − SRF 55VxxP (SRF55VxxP__ShortProductInfo_2009-03-31.pdf) |
31 Mar 2009 | 315 KB | |
|
|
|||
| 14 Mar 2006 | 595 KB | ||