my-d™ vicinity/my-d™ vicinity HC – SRF 55VxxP/S xx

The my-d vicinity family offers a range of memory and security options to fulfill a broad range of Access and RFID applications.
Strong cryptographic algorithms offer protection against counterfeiting and eavesdropping, whilst large memory sizes are
invaluable for the storage of off-line information.

For high-volume item-level applications our products offer read/write capabilities and sufficient memory to enable the storage
of EPC global codes, specific manufacturer identifiers, or secure verification codes.

Features

  • Operating distances of up to 1.5m (gate reader configuration)
  • Operating frequency 13.56 MHz
  • Contactless air interface, compliant to ISO/IEC 15693 - 1, 2, 3
  • Advanced electronic article surveillance (EAS)
  • Advanced 64bit encryption algorithm on secure products
  • 2.5 KBit/10KBit EEPROM sizes
  • NEW: Available as HC version with high input capacitance anabling small-size inlays/tags of less than 1 cm²

Services & Tools

 
 
Title Date Version Size
Product Information

SRF55VxxP__ShortProductInfo (SRF55VxxP__ShortProductInfo_2009-03-31.pdf)

31 Mar 2009 315 KB

Short Product Information SRF 55V02S my-d vicinity (SRF55V02S_ShortProductInfo_2007-07.pdf)

23 Jul 2007 178 KB

Short Product Information SRF 55V10S my-d vicinity (SRF55V10S_ShortProductInfo_2007-07.pdf)

23 Jul 2007 205 KB
Product Brief

Product Brief SRF 55V10P, SRF 55V10S, SRF 55V02P, SRF 55V02S, SRF 55V01P HC my-d vicinity (my-d vicinity_ProductBrief_2007-04.pdf)

14 May 2007 175 KB

Product Brief CSA my-d (csa.pdf)

14 May 2007 204 KB