Infineon® SLE 66R35 - a product using Mifare™ technology
Intelligent 1-Kbyte EEPROM with Interface for Contactless Transmission, Security Logic and Anticollision compatible to the Mifare™ technology. The SLE 66R35 will replace the SLE 44R35S.
Features
-
1 Kbyte EEPROM, organised in 16 sectors with 4 blocks of 16 bytes each
-
User definable access conditions for each memory block
-
Erasing and writing of one block (16 bytes) in one shot at 5 ms
-
Contactless Interface (compatible to the Mifare™ technology):
-
Read and write distance from 0 cm up to 10 cm
-
Fast data transfer (106 Kbit/s)
-
Mutual three pass authentication between card and reader
-
Access to EEPROM protected by transport code on chip delivery
-
Unique serial number for each circuit
-
Ambient temperature - 25... + 70°C
Mifare™ is a Trademark of NXP B.V.
- Documents
- Contact us
Document Types
| Title | Date | Version | Size |
|---|---|---|---|
|
|
|||
| 04 Jun 2008 | 483 KB | ||
|
|
|||
SLE 66R35 Product Brief (SLE 66R35_ProductBrief_2007-04.pdf) |
01 May 2007 | 123 KB | |