SLE 88 family: High End 32-bit Security Controller and SWP
The SLE 88 products family is the Infineon’s state of the art 32-bit platform, designed in 130nm CMOS technology, with:
- highest security level (CC EAL5+ high) enabling secure multi-application and multitasking
- maximum performance for SIMs / UICCs voltage classes with an intelligent power management system
- maximum personalization performance with an internal clock running up to 66 MHz
- freely configurable NVM in code and data with 500,000 cycles programming endurance
- newest interfaces like SWP (coupled with Mifare compatible interface) and USB to enable future markets
The SLE 88CFX4002P is the first flash microcontroller designed fully in 130nm, reaching the CC EAL5+ high certificate.
It was rewarded by the Sesames Award of the “Best Hardware” at the Cartes 2006 exhibition.
These flash chips offer a decisive time-to-market advantage to card vendors and service providers in the launch of secure applications like digital signature, mobile-TV and mobile NFC, trends of the next mobile phone services.
The SLE 88 fulfills the highest requirements by PayTV projects worldwide due to its state of the art security concept and feature set.
- Product Type List
- Documents
- Contact us