Contactless SLE 66 family: Enhanced High Performance Controller
Infineon’s state of the art 8/16-bit platform with:
-
increased performance
-
user convenience
-
security
-
cost efficiency.
Equipped with an internal clock running up to 33 MHz combined with an automatic power management system, the SLE 66PE family will offer the maximum performance to your software.
Most of the derivatives are EAL5+ high (BSI-PP-0002) certified and/or comply with several type approvals.
| Contactless |
|
SLE 66CL41PE
4-KByte EEPROM, 92-KByte ROM, 2304 Byte RAM in 0.22 µm technology. Ideal for multi-application cards using security with 3DES for e.g. e-purse, identification and transportation. |
|
SLE 66CL81PE(M)
8-KByte EEPROM, 92-KByte ROM, 2304 Byte RAM in 0.22 µm technology. Ideal for multi-application cards using security with 3DES for e.g. e-purse, identification and transportation. |
| Dual-Interface |
|
SLE 66CL80PE(M/S)
8-KByte EEPROM, 92-KByte ROM, 2304 Byte RAM in 0.22 µm technology. Optimized for dual-interface contact-less single-/multi-application cards with 3DES for e.g. e-purse, identification and transportation. |
| Dual-Interface & Contactless |
|
SLE 66CL180PE(M/S)
18-KByte EEPROM, 92-KByte ROM, 2304 Byte RAM in 0.22 µm technology. Optimized for dual-interface & contact-less single-/multi-application cards with 3DES for e.g. e-purse, identification and transportation. |
|
SLE 66CLX360PE(M/S)
36-KByte EEPROM, 240-KByte ROM, 7100 Byte incl. Crypto RAM in 0.22 µm technology. Optimized for dual-interface & contact-less single-/multi-application cards with 3DES, RSA or Elliptic curve calculations for e.g. banking and identification. |
|
SLE 66CLX800PE(M/S)
80-KByte EEPROM, 240-KByte ROM, 7100 Byte incl. Crypto RAM in 0.22 µm technology. Optimized for dual-interface & contact-less single-/multi-application cards with 3DES, RSA or Elliptic curve calculations for e.g. banking and identification. |
|
SLE 66CLX1440PE(M/S)
|