Transceiver

Transceiver ICs for Wireless Control

The Wireless Control Transceiver series from Infineon is made up by a group of very low power consumption single chip ASK/FSK Transceivers for half duplex low data rate communication in the sub 1 GHz frequency bands. The ICs offer a very high level of integration and need only a few external components.

Main Applications

  • Remote Controls 
  • Security- and Alarm Systems
  • Home Automation
  • Industrial Control
  • Automatic Meter Reading (AMR) 
  • Low Bit Rate Communication Systems 
  • Telemetry Systems 
  • Remote Keyless Entry (RKE)


Ask Infineon!

International Toll Free:

0(0)800 951 951 951

Direct Access:

+49 89 234 65555

Infineon is happy to help you:

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Please click on the respective Product Type names to see additional information or documents.

Show all Parameters

Download Spreadsheet

Product Type Product Status Order Online Packages Green Frequency Band Channel Requirements per Band Modulation Type Transmit Power (at 3V) Temperature Range
Matching Results: 4        
reset all selections         reset reset reset reset reset
descending ascending     descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending
Transceiver
TDA5250 in production Buy PG-TSSOP-38 868.0 MHz
Single Channel
ASK / FSK
9.0 dBm
-40.0 - 85.0 °C
TDA5251 in production Buy PG-TSSOP-38 315.0 MHz
Single Channel
ASK / FSK
9.0 dBm
-40.0 - 85.0 °C
TDA5252 in production Buy PG-TSSOP-38 915.0 MHz
Single Channel
ASK / FSK
9.0 dBm
-40.0 - 85.0 °C
TDA5255 in production Buy PG-TSSOP-38 434.0 MHz
Single Channel
ASK / FSK
9.0 dBm
-40.0 - 85.0 °C