3rd Generation Reverse Conducting IGBT
Excellent Performance and Highest Reliability
Infineon’s 3
rd Generation Reverse Conducting IGBT responds to the growing demand for devices with higher breakthrough voltage and current withstand capabilities, by now expanding the range of highest efficiency IGBT for soft switching applications such as Induction Cookers and Photovoltaic Inverters.
The new products are optimized for lower switching and conduction losses and provide Best-in-Class efficiency in 1200V and 1350V voltage classes.
The new generation enables more than 20% switching loss reduction and 5°C case temperature reduction in comparison to Infineon’s 2
nd Generation RC IGBT family. Lower switching losses reduce the thermal stress on the device and lead to longer lifetime and higher reliability.
Portfolio extension with 30A and 40A IGBTs, allows for the development of higher power designs in single end topology up to 3.6kW. 30A and 40A devices in 1350V enable extension of the safe operating area (SOA) and higher over-current rating at peak current conditions benefiting the enhanced robustness and reliability.
High efficiency, excellent thermal performance and EMI behavior make it the best suited IGBT on the market for Induction Cookers, Photovoltaic Inverters and other resonant switching applications.
|
Key Features |
Benefits |
||
|
|
Applications
- Induction cooking stoves
- Microwave ovens
- Rice cookers
- Photovoltaic Inverters
- Other soft switching applications
Product Portfolio 3rd Generation RC IGBT- Click on the product type to learn more, download datasheet and order
| Part Number
|
Package
|
V
CE [V]
|
I
C [A]
|
V
CE(sat) [V]
|
V
f typ [V]
|
E
off @ 600V / µs [mJ]
|
||
|---|---|---|---|---|---|---|---|---|
| T
case 25°C
|
T
case 100°C
|
T
j 25°C
|
T
j 175°C
|
|||||
| TO-247 | 1200 | 40 | 20 | 1.48 | 1.80 | 1.80 | 0.95 | |
| TO-247 | 1350 | 40 | 20 | 1.60 | 1.90 | 1.80 | 1.30 | |
| TO-247 | 1100 | 60 | 30 | 1.55 | 2.00 | 1.41 | 1.15 | |
| TO-247 | 1200 | 60 | 30 | 1.55 | 1.90 | 1.80 | 1.47 | |
| TO-247 | 1200 | 80 | 40 | 1.55 | 1.90 | 1.80 | 2.02 | |
| TO-247 | 1350 | 60 | 30 | 1.65 | 2.00 | 1.90 | 1.93 | |
| TO-247 | 1350 | 80 | 40 | 1.65 | 2.00 | 1.90 | 2.50 | |
*new