650V CoolMOS™ C7

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

Introduction of new market leading best-in-class on-resistance per package

Header-CoolMOS-C7-Gold-TO-Leadless

 

Button-Find-Product-Portfolio    button-find-boards

 

The CoolMOS™ C7 series brings a new level of performance in hard switching applications such as power factor correction (PFC) when additional 50V of breakdown voltage is needed versus 600V CoolMOS™ C7. It provides efficiency benefits across the whole load range through balancing a number of key parameters.

 

The best-in-class R DS(on) leads to increased full load efficiency and enables power density benefits by using smaller packages for the same R DS(on). The E oss reduction brings efficiency benefits at light load and the low Q G correlates to faster switching. The very low E oss and Q G are the two key parameters in enabling no efficiency loss when moving up in switching frequency. This also enables power density benefits by reducing the size of the circuits magnetic components.

 

Key features

Key benefits

  • Revolutionary best-in-class R  DS(on)/package
  • Reduced energy stored in output capacitance E  oss
  • Low gate charge Q  G

 

  • Lowest conduction loss/package 
  • Power density by use of smaller packages 
  • Low switching losses 
  • Enabler to power density by not losing efficiency at higher switching frequencies 
  • Improved light load efficiency

 

650V CoolMOS™ C7 Power MOSFET Highlights

Best-in-class efficiency at 650V in the industry

650V CoolMOS™ C7 advantage enables the customer to improve efficiency with smaller footprint and enable higher switching frequency.

Power density – increased switching frequency

CoolMOS™ C7 is an enabler technology that gives customers the stepping stone to new higher switching frequency technologies like GaN but with the proven reliability of SuperJunction technology.

  650V-Coolmos-C7-efficiency-graph

 

650V-Coolmos-C7-power-density-1

 

World leading area effectiveness leading to power density benefits

650V-Coolmos-C7-efficiency-graph-2 650V-Coolmos-C7-efficiency-graph-3

650V-Coolmos-C7-packages-power-density

 

  • Previous 45mΩ CoolMOS™ CP in TO-247 (IPW60R045CP)
  • Now 45mΩ CoolMOS™ C7 in TO-220 (IPP65R045C7)

 

 

  • World leading R DS(on) package
    • TO-247 package with a 34% lower R DS(on) than the nearest competitor
    • TO-220/D 2PAK with 29% lower R DS(on) than the nearest competitor
  • As well as improving efficiency, the new R DS(on) values mean a benefit in power density with the ability to now use smaller packages than ever before

 


Product Portfolio 650V CoolMOS™ C7 including the new C7 Gold in TO-Leadless   

Click on a product type to learn more, download datasheet and order

R DS (on) [mΩ] NEW! TO-Leadless DPAK D 2PAK TO-220
225/230  

IPD65R225C7

IPB65R225C7

IPP65R225C7

190/195

IPT65R195G7

IPD65R190C7

IPB65R190C7

IPP65R190C7

125/130

   

IPB65R125C7

IPP65R125C7

105

IPT65R105G7      

95/99

   

IPB65R095C7

IPP65R095C7

65/70

   

IPB65R065C7

IPP65R065C7

33/45 IPT65R033G7  

IPB65R045C7

IPP65R045C7

 

R DS (on) [mΩ] TO-220 FullPAK ThinPAK 8x8 TO-247 TO-247 4pin
225/230

IPA65R225C7

IPL65R230C7

   
190/195 IPA65R190C7 IPL65R195C7

IPW65R190C7

 

125/130

IPA65R125C7

IPL65R130C7

IPW65R125C7

 

95/99

IPA65R095C7 IPL65R099C7

IPW65R095C7

IPZ65R095C7

65/70

IPA65R065C7 IPL65R070C7

IPW65R065C7

IPZ65R065C7

45 IPA65R045C7  

IPW65R045C7

IPZ65R045C7

19

   

IPW65R019C7

IPZ65R019C7

Power Management Selection Guide 2016

NEW! 650V CoolMOS™ C7 Gold in TO-Leadless

600V CoolMOS™ C7


Product Brief

Title Size Date Version
573 KB 04 Oct 2016 01_00
934 KB 04 Oct 2016 01_00
305 KB 09 May 2016 01_00
716 KB 12 Mar 2015 01_00
409 KB 03 Jul 2015 01_00

Product Brochure

Title Size Date Version
2.7 MB 30 May 2016 02_00
1.5 MB 09 Jun 2016 06_16
613 KB 27 Apr 2016 03_00

Product Selection Guide

Title Size Date Version
211 KB 10 Oct 2016 01_00
264 KB 10 Oct 2016 01_00
521 KB 10 Oct 2016 01_00
298 KB 08 Sep 2016 01_00
310 KB 10 Oct 2016 01_00
21 MB 22 Feb 2016 00_00
1.9 MB 03 May 2013 01_00

Application Notes

Title Size Date Version
3.1 MB 03 May 2013
2 MB 01 Dec 2016 01_00
2.5 MB 10 Jun 2016 01_01
794 KB 03 May 2013
1 MB 01 Nov 2012
2.2 MB 19 Dec 2014 02_00
1.1 MB 30 Jan 2015 01_00
7 MB 25 Jun 2015 01_00
880 KB 14 Aug 2014
701 KB 30 Nov 2015 01_00
993 KB 01 Apr 2008
1.6 MB 23 Apr 2008 01_00

Article

Title Size Date Version
1.3 MB 22 Jul 2016 01_00
2 MB 23 Sep 2013

Application Brochure

Title Size Date Version
6.9 MB 01 Jun 2013 00_00
1.9 MB 26 Jun 2014 01_00

Additional Product Information

Title Size Date Version
40 KB 21 Jun 2016 01_00
2 MB 20 Jul 2016 01_00
138 KB 13 May 2016 01_00
105 KB 06 May 2013
134 KB 28 Jan 2016 01_00
253 KB 11 Sep 2015 01_00
535 KB 18 Oct 2013

Simulation Models

Title Size Date Version
666 KB 18 Aug 2016 01_00
668 KB 19 Apr 2013 01_00
Introducing the New CoolMOS™ C7 Series

Introducing the New CoolMOS™ C7 Series

Infineon’s new CoolMOS™ C7 series is a revolutionary step forward in technology, providing the worlds’s lowest RDS(on) per package and, thanks to its low switching losses, efficiency improvements over the full load range. C7 is optimized for hard switching topologies such as Power Factor Correction (CCM PFC), Two Transistor Forward (TTF) and Solar Boost in applications such as Solar, Server, Telecom and UPS. The 650V breakdown voltage makes it suitable for both Solar and Switched Mode Power Supplies (SMPS) PFC stages where extra safety margin is required. 

 
Length 5:57

 

CoolMOS™ C7 - Device Features

CoolMOS™ C7 - Device Features

Infineon’s new CoolMOS™ C7 series is a revolutionary step forward in technology, providing the worlds’s lowest RDS(on) per package and, thanks to its low switching losses, efficiency improvements over the full load range. C7 is optimized for hard switching topologies such as Power Factor Correction (CCM PFC), Two Transistor Forward (TTF) and Solar Boost in applications such as Solar, Server, Telecom and UPS. The 650V breakdown voltage makes it suitable for both Solar and Switched Mode Power Supplies (SMPS) PFC stages where extra safety margin is required. 

 
Length 5:05

 

CoolMOS™ C7 - Efficiency Requirements

CoolMOS™ C7 - Efficiency Requirements

With the new 650V CoolMOS™ C7 series Infineon brings a new level of performance in hard switching applications such as Power Factor Correction (PFC). It is the successor to the CP series and provides efficiency benefits across the whole load range through balancing a number of key parameters. The Best-in-Class RDS(on) leads to increased full load efficiency and improves on our already Best-in-Class CoolMOS™ C6 parts in TO-220 and establishes clear leadership in TO-247. EOSS reduction brings efficiency benefits at light load and the low Qg correlates to faster switching and lower Eon and Eoff which gives efficiency benefits across the whole load range.

 
Length 4:46

 

CoolMOS™ C7 - Performance and Design Guidelines

CoolMOS™ C7 - Performance and Design Guidelines

With the new 650V CoolMOS™ C7 series Infineon brings a new level of performance in hard switching applications such as Power Factor Correction (PFC). It is the successor to the CP series and provides efficiency benefits across the whole load range through balancing a number of key parameters. The Best-in-Class RDS(on) leads to increased full load efficiency and improves on our already Best-in-Class CoolMOS™ C6 parts in TO-220 and establishes clear leadership in TO-247. EOSS reduction brings efficiency benefits at light load and the low Qg correlates to faster switching and lower Eon and Eoff which gives efficiency benefits across the whole load range.

 
Length 3:46

 

650V-Coolmos-C7-Gold-Toll-eLearning 

New eLearning: 650V CoolMOS™ C7 Gold and TO-Leadless package

This eLearning will help you to understand how the new 650V C7 Gold technology and the TO-Leadless package features combine together to enable for the first time an SMD package to be used in mid to high power PFC circuit. In this training, you will learn how the new C7 Gold and the TO-Leadless package bring benefits in power density and help saving manufacturing costs.

 
Length 17:00

 

Self Service

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon