500V CoolMOS™ CE
A New Market Leading Generation of Superjunction MOSFETs
Combining the experience of the leading Superjunction MOSFET supplier with high class innovation, Infineon widens CoolMOS™ portfolio offering new 500V CoolMOS™ CE series.
As a new technology platform on market leading high voltage power MOSFETs, the new devices provide all benefits of fast switching Superjunction MOSFETs while not sacrificing ease of use.
In price sensitive and targeted applications such as Consumer, PC Silverboxes and Lighting, 500V CoolMOS™ CE offers the best price-performance ratio on the market while meeting higher efficiency standards.
Delivering all benefits of a modern Superjunction MOSFET such as low area specific on-state resistance and reduced energy stored in output capacitance, the 500V CoolMOS™ CE series provides a high body diode ruggedness, achieves extremely low conduction and switching losses and can make switching applications more efficient, more compact, lighter and cooler.
|
Features: |
Benefits: |
||
|
|
Applications:
Product Portfolio - Click on a product type to learn more, download datasheet and order
| R
DS(on)
|
TO-220 FullPAK
|
TO-252 DPAK
|
TO-220
|
TO-247 | IPAK
|
|---|---|---|---|---|---|
| 3000 mΩ | |||||
| 2000 mΩ | |||||
| 1400 mΩ | |||||
| 950 mΩ | |||||
| 800 mΩ | |||||
| 650 mΩ | |||||
| 500 mΩ | |||||
| 380 mΩ | |||||
| 280 mΩ | |||||
| 190 mΩ | |||||
| Applications | Consumer | Consumer, Lighting | PC Silverbox | PC Silverbox | SSL: Solid State Lighting |
500V CoolMOS™ CE:
|
A new Market Leading Superjunction Generation
|
Superjunction & Switching Speed | Gate Charge & Efficiency | Hard Commutation & Design Guidelines | |||
|
|
|
|
|
- Contact us
Infineon welcomes your comments and questions.
If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.
You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.