AURIX™ – Safety joins Performance

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

32-bit multi-core TriCore™

AURIX™ is Infineon’s brand new family of microcontrollers serving exactly the needs of the automotive industry in terms of performance and safety. Its innovative multicore architecture, based on up to three independent 32-bit TriCore™ CPUs, has been designed to meet the highest safety standards while increasing the performance at the same time.

Using the AURIX™ platform, automotive developers will be able to control powertrain, body, safety and ADAS applications with one single MCU platform. Developments using AURIX™ will require less effort to achieve the ASIL-D standard than with a classical Lockstep architecture. Customers are now able to cut down their MCU safety development by 30%. By the same token, a performance surplus of 50% up to 100% allows for more functionality and offers a sufficient resource buffer for future requirements, keeping the power consumption on the single-core microcontroller level.

 

AURIX_portfolio

 

1) The LFBGA-516 package is a superset of the LFBGA-292. Combination PCBs can be designed for I/O and feature upgrades.

 

 

To get access to AURIX™ documentation:

1. Please register under myinfineon.com (only company address allowed, no private mail e.g. google, yahoo, …)
2. Send login name to: AURIX@infineon.com



Powertrain Safety – Active and Passive Body Driver Assistance Systems

Using the AURIX™ platform, automotive developers will be able to control powertrain and safety applications with one single MCU platform. Up to 100% performance surplus allows for more functionality and sufficient resource buffer for future requirements, keeping the power consumption on single core microcontroller level. While protecting IP, theft and fraud AURIX™ provides an already built-in Hardware Security Module.

 

With its special feature set AURIX™ is the perfect match for powertrain applications (including hybrid and electrical vehicles) as well as safety applications (such as steering, braking, airbag and advanced driver assistant systems).

 

Please visit our Tricore forum:

www.infineon.com\tricore-forum

 

Block Diagram

Free-TriCore-Tool-Chain_EN

IFX_Website-Button_Free-AURIX_Support

 

 

lowres-INFIN_Icon_CarSecurity_1-01.eps

 

Banner_DesignHouses_Aurix

teaser-news-170

 
 



Most powerful performance

Most innovative
safety

Most Protective Security

Most Flexible Scalability

Latest Connectivity

  • Up to 3x TriCore™
    CPUs
  • TC1.6P up to 300MHz
  • TC1.6E up to 200MHz
  • DSP with up to 1.8 GFLOPS
  • Dedicated multicore extensions
  • Power Generic Timer Module (GTM)
  • Delta sigma converters
  • Diverse lockstep
    with clock delay
  • Access permission system
  • Safety management unit
  • I/O, clock, voltage monitor
  • Hardware Security Module (HSM)
  • IP from chipcard
    market leader
  • Immobilizer
  • Tuning protection
  • Secure software updates
  • IP protection
  • Component
    protection
  • 133-3x300MHz
  • 512KB-8MB Flash
  • 56KB-2.7MB SRAM
  • ASIL Level from QM
    up to ASIL D
  • HOT Package Option
  • From Single Core to Triple Core
  • Ethernet 100Mbit
  • FlexRay
  • High Speed Serial Link for Interprocessor Communication
  • QSPI, CAN FD (flexible data rate), LIN
  • Camera Interface (up to 16-bit)
  • External Bus Interface for Memory Extension

Application Notes

Title Size Date Version
2.6 MB 30 Mar 2016 02_01
2.9 MB 15 Mar 2016 03_05

Additional Technical Information

Title Size Date Version
60 KB 02 Nov 2015 01_00

Evaluation Boards

Board Family Description Status
KIT_AURIX_TC265_TFT Microcontroller
  • SAK- TC265D-40F200F
active and preferred
KIT_MINIWIGGLER_3_USB Microcontroller High-Performance and Cost-Effective interface to the 10-pin DAP and 20-pin Automotive JTAG connector
    active and preferred
    KIT_A2G_TC397A_S_TRB Microcontroller The User Manual provide information about using, configuration and connecting the TriBoard with Infineon AURIX™ TC3X7 ADAS device. The manual provide information for different hardware types. There exist different hardware with Through Hole socket (TriBoard TC3X7 ADAS TH) and soldered devices (TriBoard TC3X7 ADAS). The schematic is identically for the all boards if not other mentioned in chapter schematic. The placing on the boards is slightly different around the TC3X7 ADAS itself dependent of the space (socket need more space and has through hole), but the most components are on the same location. All figures are valid for each board if not differently mentioned.
      coming soon
      KIT_A2G_TC399_S_TRB Microcontroller The User Manual provide information about using, configuration and connecting the TriBoard with Infineon AURIX™ TC3X9 device. The manual provide information for different hardware types. There exist different hardware with Through Hole socket (TriBoard TC3X9 TH) and soldered devices (TriBoard TC3X9). The schematic is identically for the all boards if not other mentioned in chapter schematic. The placing on the boards is slightly different around the TC3X9 itself dependent of the space (socket need more space and has through hole), but the most components are on the same location. All figures are valid for each board if not differently mentioned.
        coming soon
        KIT_AURIX_TC267_TFT Microcontroller
        • SAK- TC267D-40F200F
        active and preferred
        KIT_AURIX_TC233LP_TRB Microcontroller For evaluation of SAK-TC233LF including Getting Started, free Tricore Entry Tool Chain , technical documentation, compiler and debugger. USB cable for power supply and extension board.
        • Evaluation Board
        • Extension Board
        • Free TriCore Entry Tool Chain
        • Power Supply
        • TC233L
        • USB cable
        on request
        KIT_ATV_24GHZ_RADAR Microcontroller
        • BGT24A transceiver MMIC family, e.g. BGTA24ATR12
        • AURIX™ 32-bit radar microcontroller family, e.g. SAK-TC264DA- 40F200
        active and preferred
        KIT_AURIX_TC277_TFT Microcontroller
        • SAK- TC277TP-64F200S
        active and preferred
        KIT_AURIX_TC264_TRB Microcontroller For evaluation of SAK-TC264T including Getting Started, free Tricore Entry Tool Chain , technical documentation, compiler and debugger. USB cable for power supply and extension board.
        • TC264T
        active and preferred
        KIT_A2G_TC397_S_TRB Microcontroller The User Manual provide information about using, configuration and connecting the TriBoard with Infineon AURIX™ TC3X7 device. The manual provide information for different hardware types. There exist different hardware with Through Hole socket (TriBoard TC3X7 TH) and soldered devices (TriBoard TC3X7). The schematic is identically for the all boards if not other mentioned in chapter schematic. The placing on the boards is slightly different around the TC3X7 itself dependent of the space (socket need more space and has through hole), but the most components are on the same location. All figures are valid for each board if not differently mentioned.
          coming soon
          KIT_AURIX_TFT_MC_EXT Microcontroller An extension board to the Aurix TFT Application Kit allowing to control up to 4 uni and bi-directional Brushed DC Motors together with the high current half bridge BTN8982 Novalithic
          • TC2xx, BTN8982
          active and preferred
          HYBRID KIT2 ENH SIL IGBT Modules Evaluation Kit including HybridPACK™ 2 Enhanced power module and driverboard with EiceDRIVER™ SIL 1EDI2002AS, EiceDRIVER™ Boost 1EBN1001AE and AURIX™ 32-bit multicore microcontroller TC277
          • AURIX™ 32-bit multicore microcontroller TC277
          • EiceDRIVER™ Boost 1EBN1001AE
          • EiceDRIVER™ SIL 1EDI2002AS
          • HybridPACK™ 2 Enhanced FS800R07A2E3_B31
          on request
          KIT_AURIX_TC265_S_TRB Microcontroller For evaluation of SAK-TC265T including Getting Started, free Tricore Entry Tool Chain , technical documentation, compiler and debugger. USB cable for power supply and extension board.
          • TC265T
          active and preferred
          KIT_AURIX_TC237_TFT Microcontroller
          • SAK- TC237LP-32F200F
          active and preferred
          KIT_AURIX_TC237LP_TRB Microcontroller For evaluation of SAK-TC234LF including Getting Started, free Tricore Entry Tool Chain , technical documentation, compiler and debugger. USB cable for power supply and extension board.
          • Evaluation Board
          • Extenstion Board
          • Free TriCore Entry Tool Chain
          • Power Supply
          • TC234L
          • USB cable
          on request
          KIT_AURIX_TC297_TRB Microcontroller For evaluation of SAK-TC297T including Getting Started, free Tricore Entry Tool Chain , technical documentation, compiler and debugger. USB cable for power supply and extension board.
          • TC297T
          active and preferred
          KIT_AURIX_TC223_TRB Microcontroller
          • Extension Board
          • Free TriCore Entry Tool Chain
          • Power Supply
          • SAK-TC223L-16F133F
          • USB cable
          on request
          KIT_AURIX_TC234_MOTORCTR Microcontroller With the Application Kit TC2x4, TC2x5 or TC2x7 it allows to drive a 3 Phase brushless motor. Applications can be developed easily. The eMotor Drive Kit is equipped with a variety of interfaces for position detection and current measurement. Additionally a driver IC (TLE9180) and a complete B6 bridge driver allow spinning a motor up to 50Watt.
          • AURIX™
          active and preferred
          KIT_AURIX_TC234_TFT Microcontroller Low-cost and flexible application development platform for the 32-bit AURIX™ multi-core TriCore™ family.
          • SAK-TC234LP-32F200F
          on request
          KIT_AURIX_TC277_TRB Microcontroller For evaluation of SAK-TC277T including Getting Started, free Tricore Entry Tool Chain , technical documentation, compiler and debugger. USB cable for power supply and extension board.
          • TC277T
          coming soon
          KIT_AURIX_TC222_TRB Microcontroller
          • Extension Board
          • Free TriCore Entry Tool Chain
          • Power Supply
          • SAK-TC222L-16F133F
          • USB cable
          active and preferred
          KIT_AURIX_TC275_TRB Microcontroller For evaluation of SAK-TC275T including Getting Started, free Tricore Entry Tool Chain , technical documentation, compiler and debugger. USB cable for power supply and extension board.
          • TC275T
          coming soon
          KIT_AURIX_TC234LP_TRB Microcontroller For evaluation of SAK-TC234LF including Getting Started, free Tricore Entry Tool Chain , technical documentation, compiler and debugger. USB cable for power supply and extension board.
          • Evaluation Board
          • Extension Board
          • Free TriCore Entry Tool Chain
          • Power Supply
          • TC234L
          • USB cable
          on request
          KIT_AURIX_TC299_TRB Microcontroller For evaluation of SAK-TC299T including Getting Started, free Tricore Entry Tool Chain , technical documentation, compiler and debugger. USB cable for power supply and extension board.
          • TC299T
          coming soon
          KIT_AURIX_TC224_TRB Microcontroller
          • Extension Board
          • Free TriCore Entry Tool Chain
          • Power Supply
          • SAK-TC224L-16F133F
          • USB cable
          on request
          KIT_AURIX_TC233LP_S_TRB Microcontroller For evaluation of SAK-TC233L including Getting Started, free Tricore Entry Tool Chain , technical documentation, compiler and debugger. USB cable for power supply and extension board.
          • Evaluation Board
          • Extension Board
          • Free TriCore Entry Tool Chain
          • Power Supply
          • TC233L
          • USB cable
          on request
          KIT_AURIX_TC224_TFT Microcontroller
          • SAK-TC224L-16F133F
          on request
          KIT_AURIX_TC299_E_SRAM Microcontroller
          • SAK-TC299TX-128F300S BB
          • SAK-TC299TY-128F300S BB
          coming soon
          KIT_AURIX_TC297_TFT Microcontroller
          • SAK- TC297TP-128F300S
          active and preferred
          KIT_AURIX_TC275_ARD_SB Microcontroller The Hitex ShieldBuddyTC275 is (currently) the world’s smallest AURIX development board. The Hitex ShieldBuddyTC275 is fitted with the Infineon TC275 32-bit multicore processor on a board following the Arduino™ standard making it compatible with most of the 100's of application shields that are available. The familiar Arduino IDE can still be used, with extensions for triple-core programming. Evaluation licenses for a complete set of development tools are available which makes this kit ideal for getting started on a high end real time embedded industrial or automotive application as well as students and hobbyists.
          • SAK-TC275T-64F200W CA
          • SAK-TC275TP-64F200W CA
          active and preferred
          Airshark Technology Carrier

          Self Service

          Infineon welcomes your comments and questions.

          If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

          You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

          I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

          For more information about our privacy policy please click onPrivacy Policy

          Where to buy

          Please use our location finder to get in contact with your nearest Infineon distributor or sales office

          Find a location

          Ask Infineon