Multi-Purpose ESD Devices
Multi purpose protection consists of any protection solution which has no additional requirements. Typical functionalities to be protected are keyboards, audio and power lines.
TVS Multi-Purpose Features at a Glance:
- Lowest clamping voltages (remaining voltage stress on protected IC)
- Extremely low leakage current.
- UNI or BI directional ESD protection diodes.
- ESD absorption exceeding IEC 61000-4-2 Level 4.
- Smallest packages
- Single and Multiline Protection
- Product Type List
- Contact us