650V CoolMOS™ CFD2
Introduction of new market leading 650V CoolMOS™ technology with integrated fast body diode
With the new 650V CoolMOS™ CFD2 Infineon launches its second generation of its market leading high voltage CoolMOS™ MOSFETs with integrated fast body diode. The new CFD2 devices are the successor of 600V CFD with improved energy efficiency. The softer commutation behavior and therefore better EMI behavior gives this product a clear advantage in comparison with competitor parts.
|
Target applications: |
Features: |
|
|
|
Benefits: |
|
|
| CoolMOS™ CFD2 – the optimum solution for resonant topologies | Switch Mode Power Supplies (LAB Session) | Efficiency in Switch Mode Power Supplies (SMPS) | Efficienza negli Alimentatori Switching (SMPS) | |||
|
|
|
|
|
Product Portfolio 650V CoolMOS™ CFD2 - Click on the product types to learn more and download datasheets
| R
DS(on) [mΩ]
|
TO-252 DPAK
|
TO-262 I
2PAK
|
TO-263 D
2PAK
|
TO-220
|
TO-220 FullPAK
|
TO-247 |
|---|---|---|---|---|---|---|
| 1400 | ||||||
| 950 | ||||||
| 660/725 | ||||||
| 420/460 | ||||||
| 310/340 | ||||||
| 190/210 | ||||||
| 150/165 | ||||||
| 110 |
IPB65R110CFD
|
|||||
| 80 | ||||||
| 41 |
In development - please see your local sales for details
| R
DS(on) [mΩ]
|
ThinPAK 8x8
|
|---|---|
| 1400 | |
| 950 | |
| 660/725 | IPL65R725CFD* |
| 420/460 | IPL65R460CFD* |
| 310/340 | IPL65R340CFD* |
| 190/210 | IPL65R210CFD* |
| 150/165 | IPL65R165CFD* |
| 110 | |
| 80 | |
| 41 |
* in development, please see your local sales contact for details
- Product Type List
- Documents
- Contact us