Vicinity Range - ISO/IEC 18000-3
Object Identification - Putting items in the fast line
Higher transparency, lower costs, improved processes
Object Identification (ID), powered by Infineon’s RFID products:
New RFID solutions deliver the performance, speed and security it takes to improve business processes. RFID technology brings efficiency to supply chains and logistics operations, helps managing inventories and assets, and protects products against counterfeit and theft.
A broad offering of user memory sizes from 416 bits to 8 kbits, reliable identification of many hundreds of items in a few seconds and varieties of different basic security levels makes Infineon to an important chip producer and RFID partner of your choice.
The right product for every RFID application
Infineon offers a broad and comprehensive range of products, satisfying a large amount of requirements in object identification. Centered on 13.56MHz technology and based on globally agreed standards, our product portfolio has demonstrated its merit in countless applications in the field. Proven and reliable, Infineon products deliver the performance you expect at prices you can afford.
This feature is invaluable in off-line or process-critical applications, where network speeds and accessibility may be a limiting factor for RFID implementation. From proximity ICs based on ISO/IEC 14443 to vicinity ICs based on ISO/IEC 18000-3 mode 1, and the high performance PJM IC, based on ISO/IEC 18000-3 mode 2, for high-speed and zero-separation tracking, Infineon’s RFID portfolio is unrivalled.
- Product Type List
- Documents
- Contact us