AUDO Family
New TriCore™ Family
Select a Subcategory
- TC1796 (Audo-NextGeneration)
- TC1766 (Audo-NextGeneration)
- TC1762 (Audo-NextGeneration)
- TriCore™ Development Tools, Software and Kits
- Autocode Generation
- Emulators/Debugger Development Systems
- Compiler Tool Chains
- DAVE™ for the Infineon TriCore™ microcontroller Family
- Simulation/Modelling
- Timing & Program Analysis
- Operating Systems
- Programmers/Flash Tools
- Data Measurement / Calibration & Rapid Prototyping
- StarterKits and Evaluation Boards
- Software Partners
- Software Downloads
- Service, Support and Training
- Safety Products PRO-SIL™
New Automotive TriCore™ Family AUDO MAX in Launch
|
The new family is called AUDO MAX and comes in 90nm (L90) technology. Powertrain and Chassis applications are the target applications. The family consists of 4 product segments which are the 9 (high end), 8 (mid range), 2 (low end) and 4 (bare die) series. Compared to the earlier AUDO Future family a significant step forward was made in several areas. For one new and comprehensive safety features were added to meet the increased demand for support of customers’ safety cases (SIL levels – Safety Integrity Levels). Secondly performance was significantly updated – which positions us as the performance leader with 300MHz on a single core device. In fact compared to AUDO Future this is an increase of 66.6%. A further enhancement is the new networking bus “FlexRay”, which increases data rate 10 times (on a net basis) compared to the long-known CAN-Bus, and will be rolled out over the full AUDO MAX family. A further plus is the new and market-leading package technology going from QFP176 with exposed Pad for improved thermal performance to scalable BGA packages up to 516 pins with space-saving pitch of 0,8mm. The first product we will release comes from the 8-series and is the midrange microcontroller TC1782 in a green QFP176 package. It comes scalable from 2MB/133MHz to 2.5MB/180MHz with FlexRay on chip. Design-ins at major automotive customers are running. We are currently sampling major automotive customers with devices and starter kits.
|
|
|
![]() |
- Documents
- Contact us
Document Types
| Title | Date | Version | Size |
|---|---|---|---|
|
|
|||
AUDO MAX/AUDO FUTURE/AUDO-NextGeneration Family Tool Brief (AUDO MAX_AUDO_FUTURE_AUDO_NG_TB.pdf) |
01 Apr 2010 | - | 404 KB |
|
|
|||
32-Bit Microcontroller Brochure (Infineon - Brochure - Microcontroller TriCore.pdf) |
12 Apr 2012 | 6 MB | |