XC87x Series
Select a Subcategory
7-Series expands infineon’s 8-bit XC800 microcontroller (MCU) family to provide more scalable performance and up to 64 KB Flash memory for cost-sensitive automotive applications. Operating at up to 26.7 MHz and equipped with a 16-bit vector computer XC878 MCUs offers 16-bit performance at 8-bit costs.
Key features:
- Multi CAN up to 2 CAN nodes
- Two Full duplex UART interface
- LIN master and slave support
- Integrated safety features (ECC, Brown-out detection, Power-on reset, Voltage and Clock supervisor)
- Window Watchdog Timer
- 10-bit ADC with high accuracy (8-channels). Fast conversion in 1 µs.
- Capture/Compare Unit (CCU6) dedicated for flexible PWM signal generation for any kind of motor control
- Background E²PROM emulation

- Product Type List
- Documents
- Contact us