XE166xH Series - High Line
Select a Subcategory
The XE167H (LQFP-144) and XE169H (LQFP-176) microcontroller series is based on Infineon's popular and well-established C166 architecture. The devices offer new safety features for safety integrity level (SIL) 2 and 3 applications such as an MPU (Memory Protection Unit), MCHK (Memory Checker) and ECC (Error Correction) for flash memory and SRAM.
Key features
- 100 MHz frequency = 100 MIPS performance
- Up to 1600 KB of flash memory and 138 KB of RAM
- Parallel Flash Programming
- Up to four PWM units (CCU6) to drive any industrial 3-phase motor
- Two very fast A/D converters
- Up to ten serial interfaces (USIC)
- DAP - Device Access Port (two-wire JTAG, replaces five-wire JTAG)
|
XE166xH Series |
|||
|---|---|---|---|
| Subfamily |
XE167FH |
XE169FH |
|
| Core | Core |
C166SV2 |
|
| Frequency (MHz) |
100 |
||
| Package |
QFP 144 |
QFP 176 |
|
| Flash | Program Flash (kB) |
1024 |
1024 |
| Data Flash (kB) |
1600 |
1600 |
|
| SRAM | ∑ SRAM (kB) |
138 |
138 |
| Program [PS RAM] |
112 |
112 |
|
| Data Mem [DS RAM] |
24 |
24 |
|
| Dual Port [DPRAM] |
2 |
2 |
|
| CAN | Channels |
6 (256) |
6 (256) |
| ADC | Channels |
24 |
30 |
|
Universal Serial Interface
[USIC] Channels* |
10 |
10 |
|
|
Capture Compare
Units [CCU]** |
CCU 1 |
1 |
1 |
| CCU 2 |
1 |
1 |
|
| CCU 6 |
4 |
4 |
|
| Temperature (ambient) |
-40°C to
|
-40°C to
|
|
* USIC: can be configured as UART, LIN, SPI, IIC, IIS
** CCU: used for PWM, D/A
Free Compiler Development Suite
A special free of charge 1 year development tool license for the XE166 family is available on request. To receive more information and download instructions please click here.
- Product Type List
- Documents
- Contact us