XE166 Family (Industrial)
WITH MORE THAN 500 MILLION PIECES sold C166 has set the standard for 16-bit architectures.
The latest family XE166 delivers high real-time performance:
- Up to 100MIPS and integrated MAC unit with complete DSP library
- Flash sizes from 128KB to 1600KB and packages from 64-pin to 176-pin
- Up to 4 independent Capture/Compare Units (CCU6) and ADC with 600ns conversion time
- Memory Protection Unit, ECC for SRAM and Flash and Memory Checker (M,N and H-Series)
* Coming Soon
AN EXTENSIVE SW AND HW DEVELOPMENT tool set is available for XE166 inclusive free SW
development tools, starter kits, USB evaluation kits and application kits providing an entire reference design.