FLEX - MultiChannel LowSide Switches (Powertrain & Safety)

 

The Flex Multichannel Low Side Switches family for powertrain, safety and industrial applications is specially designed to drive a various range of loads from relays, injector valves, oxygen probe heater and general purpose solenoids, up to uni-polar stepper motors . We offer a complete family concept with full scalability from 2 to 18 channels and leading edge technology. All Flex Multichannel Switches are equipped with embedded protection functions and enhanced diagnosis which are used in numerous industries platfo rms. Product details and various other Multichannel Switches can be found in the table below.

Please click on the respective Product Type names to see additional information or documents.

Show all Parameters

Download Spreadsheet

Product Type Product Status Order Online Packages Green Thermal class ID nom Pin Count Channels Comment
Matching Results: 20        
reset all selections         reset reset reset reset reset
descending ascending     descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending
Flex - Family
TLE 8102SG in production Buy PG-DSO-12 Heatslug down
2 x 2 A
12.0 Pins
2.0
high current loads with sensing (e.g. O2)
TLE 8104E in production Buy PG-DSO-20 Exposed Pad
4 x 1 A
20.0 Pins
4.0
inductive and resistive loads (e.g. injectors)
TLE 6230GP discontinued Buy P-DSO-36   Heatslug down
8 x 0.5 A
36.0 Pins
8.0
relay driver and general purpose
TLE 8110EE on request Request PG-DSO-36 Exposed Pad
2 x 3.7 , 4 x 2, 4 x 1.7 A
36.0 Pins
10.0
inductive, resistive loads,unip. stepper motor
TLE 6220GP in production Request PG-DSO-20 Heatslug down
4 x 1
20.0 Pins
4.0
inductive and resistive loads (e.g. injectors)
TLE 6232GP on request Request PG-DSO-36 Heatslug down
4 x 1, 2 x 0.5
36.0 Pins
6.0
general purpose (e.g. 4x injectors, 2x relays)
TLE6240GP   Request PG-DSO-36 Headslug down
8 x 0.5, 8 x 1.0
36.0 Pins
16.0
please use RoHS compliant TLE8116SA
Lego - Family
TLE 6214L discontinued Buy P-DSO-12   Heatslug down
2 x 2 A
12.0 Pins
2.0
please use RoHS compliant TLE8102SG
TLE 6214L discontinued Request PG-DSO-12 Heatslug down
2 x 2 A
12.0 Pins
2.0
please use RoHS compliant TLE8102SG
TLE 6215 G discontinued Buy P-DSO-24   Heatslug down
2 x 5.0 A
24.0 Pins
2.0
please use RoHS compliant TLE 8102SG
TLE 6216G discontinued Buy P-DSO-20   Heatslug down
2 x 5.0, 2 x 3 .0 A
20.0 Pins
4.0
please use RoHS compliant TLE6220GP, TLE 6228GP
TLE 6217G in production Request PG-DSO-20 Heatslug down
4 x 1 A
20.0 Pins
4.0
4 Channel direct input control with status pins
TLE 6220GP discontinued Request P-DSO-20   Heatslug down
4 x 1 A
20.0 Pins
4.0
please use RoHS compliant TLE6220GP/TLE8104E
TLE 6228GP in production Buy P-DSO-20   Heatslug down
4 x 1 A
20.0 Pins
4.0
general purpose, direct control and status pins
TLE 6232GP discontinued Request P-DSO-36   Headslug down
4 x 1, 2 x 0.5 A
36.0 Pins
6.0
please use RoHS compliant TLE6232GP
TLE 7230R discontinued Request P-DSO-36   Headslug down
8 x 0.5 A
36.0 Pins
8.0
please use RoHS compliant TLE7230GP
TLE 6240GP discontinued Buy P-DSO-36   Headslug down
8 x 0.5, 8 x 1.0 A
36.0 Pins
16.0
please use RoHS compliant TLE8116SA
TLE 6244X discontinued Request P-MQFP-64   Heatslug down
4 x 2.2, 8 x 2.2, 2 x 1.1, 4 x 3.0 A
64.0 Pins
18.0
please use RoHS compliant TLE6244X
TLE 6244X in production Buy PG-MQFP-64 Heatslug down
2 x 3.0, 12 x 2.2, 4 x 1.1 A
64.0 Pins
18.0
injectors, solenoids, relays, general purpose
Switches in DOPL-Technology
TLE 4226G in production Buy P-DSO-24   Standard plastic
- 24.0 Pins
6.0
general purpose, industrial applications