my-d™ move − SLE 66R01P
The my-d ™ move is a part of the Infineon my-d product family and supports Infineon's transport and ticketing strategy. It is compliant to ISO/IEC 14443 Type A, to ISO/IEC 18092 and to NFC ForumTM Type 2 Tag Operation. The my-d ™ move is designed for cost optimized transport applications. The implemented command set eases the usage of the my-d ™move in existing applications and infrastructures.
Additionally custom commands allow to speed up a typical ticketing transaction to less than 100 ms. Privacy features like a 16 bit counter and password access to the memory further increase the security of applications.
Features
- Contactless Interface compliant to ISO/IEC 14443 Type A Supports ISO/IEC 18092 and NFC Forum™ Type 2 Tag Specification
- 128 byte user memory
- 32 bit read/write password
- Password retry counter
- 16 bit value counter
NFC Forum™ is a trademark of the Near Field Communication Forum
- Documents
- Contact us
Document Types
| Title | Date | Version | Size |
|---|---|---|---|
|
|
|||
SPI my-d™ move − SLE 66R01P (SLE66R01_my-d_move__SPI_2009-07.pdf) |
15 Jul 2009 | 156 KB | |
|
|
|||
| 15 Jun 2009 | 1.2 MB | ||