SMARTi™ LU

SMARTi™ LU is a highly integrated 2G / 3G / LTE multi-mode RF transceiver compliant to 3GPP Rel.7 and Rel.8. It supports up to six 3G and LTE Bands simultaneously with Quad Band GSM/EDGE.

Its long feature list includes LTE FDD class 4 (up to 150 Mbps downlink, 50 Mbps uplink) MIMO Rx diversity (2Rx + 1Tx), HSPA+, HSPA, WCDMA and GSM / GPRS / EDGE. The device is supporting the global spread of HSPA / LTE spectrum throughout a wide variety of bands and has an integrated MIPI DigRF v4 compliant high-speed digital Baseband interface.

  • LTE / 3G / 2G multimode RF Transceiver
  • 3GPP Rel.8 and 3GPP Rel.7
  • MIMO RX Diversity
  • RF bandwidth of 1.4, 3, 5, 10, 15 and 20 MHz
  • 65nm CMOS Technology
  • MIPI DigRF v4 digital Interface to Baseband

Ask Infineon!

International Toll Free:

0(0)800 951 951 951

Direct Access:

+49 89 234 65555

Infineon is happy to help you: