X-PMU™ 610 - PMB 6820

X-PMU™610 is a new highly integrated power management IC built in 0,25µm CMOS Technology. X-PMU™610 is optimized to support modem and data card applications based upon X-GOLD™208 and X-GOLD™ 608, with features ranging from EDGE up to 3G and HSDPA.

  • 3 High efficiency DC/DC converter
  • 14 LDOS including Low noise LDOs for the RF
  • Audio Amplifier, Current Sense Amplifier
  • Ultra-thin 5 × 5 × 0.8 mm PG-WFSGA 81

Ask Infineon!

International Toll Free:

0(0)800 951 951 951

Direct Access:

+49 89 234 65555

Infineon is happy to help you:

Please click on the respective Product Type names to see additional information or documents.

Show all Parameters

Download Spreadsheet

Product Type Product Status Packages Green
Matching Results: 1      
reset all selections      
descending ascending   descending ascending descending ascending
PMB 6820 in production PG-WFSGA-81