Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Please click on the respective Product Type names to see additional information or documents.

Show all Parameters

Download Spreadsheet

Product Type Product Status Order Online Packages Green Operating Range IQ turn on/off current D.C.-Range @ 20kHz numbers of integrated OPAMPs for load current measurement
Matching Results: 7        
reset all selections         reset reset reset reset reset
descending ascending     descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending
TLE 6280GP in production Buy PG-DSO-36 RoHS Halogen-free available 8.0 - 36.0 V
12 mA
0.9/ 0.85 A
0...95%
0.0
TLE 7183F in production Buy PG-VQFN-48 RoHS Halogen-free available 5.5 - 28.0 V
30 μA
1.5/ 1.5 A
0...100%
1.0
TLE 7184F in production Buy PG-VQFN-48 RoHS Halogen-free available 7.0 - 32.0 V
50 μA
- 0...95%
1.0
TLE 7185E discontinued Buy PG-DSO-36 RoHS Halogen-free available 5.5 - 32.0 V
22 μA
- 0...95%
0.0
TLE 7188F in production Buy PG-VQFN-48 RoHS Halogen-free available 5.5 - 28.0 V
30 μA
1.5/ 1.5 A
0...100%
3.0
TLE 7189F in production Buy PG-VQFN-48 RoHS Halogen-free available 5.5 - 28.0 V
30 μA
1.5/ 1.5 A
0...100%
3.0
TLE7189QK in production Buy PG-LQFP-64 RoHS Halogen-free available 5.5 - 28.0 V
30 μA
1.5/ 1.5 A
0...100%
3.0