UConnect-CAN XE164

The UConnect XE164 is a low cost USB stick providing full evaluation capability for the new XE166 16bit Family of microcontrollers The kit includes development toolchains, demos, a CANopen EVA version and tutorials for quick installation and ease of. The Uconnect USB Stick comes with an CAN extension Board.

UConnect XE164 Features:

• Low cost USB stick format provides a single evaluation platform for the XE166 family 16bit microcontrollers.
• Complete toolchain support for the XE166, Free Compiler Development Suite
• Access to hardware signals through a 16 pin connector for evaluating the key features of the 16bit XE164 microcontroller: CAN, ADC, CAPCOM6E and two USIC channels (UART, SPI and IIC).
• Easy installation with demos (CANopen EVA version) and tutorials for ease of use and quick evaluation of key features.