GPS LNA

Please click on the respective Product Type names to see additional information or documents.

Show all Parameters

Download Spreadsheet

Product Type Product Status Order Online Packages Green Gain (typ) F (typ) P-1dB (in) I (typ) Frequency Hz
Matching Results: 3        
reset all selections         reset reset reset reset reset
descending ascending     descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending
BGA615L7 in production Buy PG-TSLP-7 18.0 dB
0.9 dB
+6
5.6 mA
1575 MHz
BGA428 in production Buy PG-SOT363-6 20.0 dB
1.4 dB
+1
8.2 mA
1575 MHz
BGA715L7 in production Buy PG-TSLP-7 20.0 dB
0.75 dB
-15.5
3.3 mA
1575 MHz