N Series

The XE162N (LQFP-64) and XE164N (LQFP-100) microcontroller series is based on Infineon's
popular and well-established C166 architecture. The devices offer new safety
features for safety integrity level (SIL) 2 and 3 applications such as an MPU (Memory Protection Unit), MCHK (Memory Checker)and ECC (Error Correction) for flash memory and SRAM.

 

Key features

  • 80 MHz frequency = 80 MIPS performance
  • Up to 320 KB of flash memory and 34 KB of RAM
  • Parallel Flash Programming
  • Up to 2 PWM units (CCU6) to drive 3-phase motor
  • Two very fast A/D converters
  • Up to 6 serial interfaces (USIC)
  • DAP - Device Access Port (2 wire JTAG, replaces 5 wire JTAG)

   xe166_N_overview
* USIC: can be configured as UART, LIN, SPI/QSPI, IIC, IIS
** CCU: used for PWM, D/A

 

Application Note Selector

Parameteric Search

tasking_compiler_anim

Please click on the respective Product Type names to see additional information or documents.

Show all Parameters

Download Spreadsheet

Product Type Product Status Order Online Packages Green Max Clock Frequency SRAM (incl. Cache) CAN Nodes A / D input lines (incl. FADC) Program Memory
Matching Results: 36        
reset all selections         reset reset reset reset reset
descending ascending     descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending
SAF-XE162HN-16F80L AA in production Buy PG-LQFP-64 RoHS Halogen-free available 80.0 MHz
18.0 KByte
0
7+2
128.0 KByte
SAK-XE162HN-16F80L AA in production Buy PG-LQFP-64 RoHS Halogen-free available 80.0 MHz
18.0 KByte
0
7+2
128.0 KByte
SAF-XE162HN-24F80L AA in production Buy PG-LQFP-64 RoHS Halogen-free available 80.0 MHz
26.0 KByte
0
7+2
192.0 KByte
SAK-XE162HN-24F80L AA in production Buy PG-LQFP-64 RoHS Halogen-free available 80.0 MHz
26.0 KByte
0
7+2
192.0 KByte
SAF-XE162HN-40F80L AA in production Buy PG-LQFP-64 RoHS Halogen-free available 80.0 MHz
34.0 KByte
0
7+2
320.0 KByte
SAK-XE162HN-40F80L AA in production Buy PG-LQFP-64 RoHS Halogen-free available 80.0 MHz
34.0 KByte
0
7+2
320.0 KByte
SAF-XE162FN-16F80L AA in production Buy PG-LQFP-64 RoHS Halogen-free available 80.0 MHz
18.0 KByte
2
7+2
128.0 KByte
SAK-XE162FN-16F80L AA in production Buy PG-LQFP-64 RoHS Halogen-free available 80.0 MHz
18.0 KByte
2
7+2
128.0 KByte
SAF-XE162FN-24F80L AA in production Buy PG-LQFP-64 RoHS Halogen-free available 80.0 MHz
26.0 KByte
2
7+2
192.0 KByte
SAK-XE162FN-24F80L AA in production Buy PG-LQFP-64 RoHS Halogen-free available 80.0 MHz
26.0 KByte
2
7+2
192.0 KByte
SAF-XE162FN-40F80L AA in production Buy PG-LQFP-64 RoHS Halogen-free available 80.0 MHz
34.0 KByte
2
7+2
320.0 KByte
SAK-XE162FN-40F80L AA in production Buy PG-LQFP-64 RoHS Halogen-free available 80.0 MHz
34.0 KByte
2
7+2
320.0 KByte
SAF-XE164KN-16F80L AA in production Buy PG-LQFP-100 RoHS Halogen-free available 80.0 MHz
18.0 KByte
0
6+5
128.0 KByte
SAK-XE164KN-16F80L AA in production Buy PG-LQFP-100 RoHS Halogen-free available 80.0 MHz
18.0 KByte
0
6+5
128.0 KByte
SAF-XE164KN-24F80L AA in production Buy PG-LQFP-100 RoHS Halogen-free available 80.0 MHz
26.0 KByte
0
6+5
192.0 KByte
SAK-XE164KN-24F80L AA in production Buy PG-LQFP-100 RoHS Halogen-free available 80.0 MHz
26.0 KByte
0
6+5
192.0 KByte
SAF-XE164KN-40F80L AA in production Buy PG-LQFP-100 RoHS Halogen-free available 80.0 MHz
34.0 KByte
0
6+5
320.0 KByte
SAK-XE164KN-40F80L AA in production Buy PG-LQFP-100 RoHS Halogen-free available 80.0 MHz
34.0 KByte
0
6+5
320.0 KByte
SAF-XE164HN-16F80L AA in production Buy PG-LQFP-100 RoHS Halogen-free available 80.0 MHz
18.0 KByte
0
11+5
128.0 KByte
SAK-XE164HN-16F80L AA in production Buy PG-LQFP-100 RoHS Halogen-free available 80.0 MHz
18.0 KByte
0
11+5
128.0 KByte
SAF-XE164HN-24F80L AA in production Buy PG-LQFP-100 RoHS Halogen-free available 80.0 MHz
26.0 KByte
0
11+5
192.0 KByte
SAK-XE164HN-24F80L AA in production Buy PG-LQFP-100 RoHS Halogen-free available 80.0 MHz
26.0 KByte
0
11+5
192.0 KByte
SAF-XE164HN-40F80L AA in production Buy PG-LQFP-100 RoHS Halogen-free available 80.0 MHz
34.0 KByte
0
11+5
320.0 KByte
SAK-XE164HN-40F80L AA in production Buy PG-LQFP-100 RoHS Halogen-free available 80.0 MHz
34.0 KByte
0
11+5
320.0 KByte
SAF-XE164GN-16F80L AA in production Buy PG-LQFP-100 RoHS Halogen-free available 80.0 MHz
18.0 KByte
2
6+5
128.0 KByte
SAK-XE164GN-16F80L AA in production Buy PG-LQFP-100 RoHS Halogen-free available 80.0 MHz
18.0 KByte
2
6+5
128.0 KByte
SAF-XE164GN-24F80L AA in production Buy PG-LQFP-100 RoHS Halogen-free available 80.0 MHz
26.0 KByte
2
6+5
192.0 KByte
SAK-XE164GN-24F80L AA in production Buy PG-LQFP-100 RoHS Halogen-free available 80.0 MHz
26.0 KByte
2
6+5
192.0 KByte
SAF-XE164GN-40F80L AA in production Buy PG-LQFP-100 RoHS Halogen-free available 80.0 MHz
34.0 KByte
2
6+5
320.0 KByte
SAK-XE164GN-40F80L AA in production Buy PG-LQFP-100 RoHS Halogen-free available 80.0 MHz
34.0 KByte
2
6+5
320.0 KByte
SAF-XE164FN-16F80L AA in production Buy PG-LQFP-100 RoHS Halogen-free available 80.0 MHz
18.0 KByte
4
11+5
128.0 KByte
SAK-XE164FN-16F80L AA in production Buy PG-LQFP-100 RoHS Halogen-free available 80.0 MHz
18.0 KByte
4
11+5
128.0 KByte
SAF-XE164FN-24F80L AA in production Buy PG-LQFP-100 RoHS Halogen-free available 80.0 MHz
26.0 KByte
4
11+5
192.0 KByte
SAK-XE164FN-24F80L AA in production Buy PG-LQFP-100 RoHS Halogen-free available 80.0 MHz
26.0 KByte
4
11+5
192.0 KByte
SAF-XE164FN-40F80L AA in production Buy PG-LQFP-100 RoHS Halogen-free available 80.0 MHz
34.0 KByte
4
11+5
320.0 KByte
SAK-XE164FN-40F80L AA in production Buy PG-LQFP-100 RoHS Halogen-free available 80.0 MHz
34.0 KByte
4
11+5
320.0 KByte