DAvE - Digital Application virtual Engineer
DAvE is the Digital Application Engineer from Infineon Technologies.
DAvE will...
- Help you program the Infineon microcontroller you want to use in your project, by offering intelligent wizards, that help you configure the chip to work the way you need it and automatically generate C-code with appropriate driver functions for all of the on-chip peripherals and interrupt controls.
- Interact directly with compiler IDE's.
To use DAvE you need the DAvE mother system and the DIP file for your specific microcontroller. After installation of the mother system you need to install the DIP file. For this purpose please start DAvE. Goto "View", "Setup Wizard". Select "Installation".
DAvE Files for Download:
DIPs for the XC800 microcontroller Family
DIPs for the C500/C800 microcontroller Family
DIPs for the C166/XC166 microcontroller Family
DIPs for the XE166 microcontroller Family
DIPs for the TriCore microcontroller Family
DIPs for the XC2000 microcontroller Family
Please note:
If you run DAvE on Windows Vista,
then please start the program the following way:
Right click with your mouse onto dave.exe. Then choose "Run as administrator".
- Documents
- Contact us
Document Types
| Title | Date | Version | Size |
|---|---|---|---|
|
|
|||
| 05 Feb 2007 | V2.1 r24 | 14.8 MB | |
DAvE Mothersystem - README FILE, V2.1 r24 (DAvE_Mothersystem_v2.1_r24_README.txt) |
24 Feb 2009 | V2.1 r24 | 344 B |
| 04 Jul 2006 | V2.1 r23 | 15.1 MB | |
DAvE Mothersystem - README FILE, V2.1 r23 (DAvE_Mothersystem_Enhancement_Release_Notes.pdf) |
04 Jul 2006 | V2.1 r23 | 68 KB |
| 07 Jul 2005 | 136 KB | ||
| 07 Jun 2005 | 214 KB | ||
| 21 Jun 2005 | 34.7 MB | ||
| 13 Jun 2005 | 226 KB | ||
| 13 Jun 2005 | 257 KB | ||
| 13 Jun 2005 | V1.0 | 163 KB | |