DAVE™ Drive … Turns your motor with a few mouse clicks
Application Code Generator for Motor Control
New version V1.9.1 available for
free download!
This version includes new devices support for XE161 and it includes the generation of a ready to use reference project with extended capabilities to influence the control algorithm.
The DAVE™ Drive auto-code generator provides application code for a complete motor control system:
DAVE™ Drive:
-
shortens the evaluation time for motor control developers significantly as the motor control code can be generated via a GUI instead of handwriting some thousands lines of code
-
gives hardware engineers easy access to electronic systems
-
Uses the full power of Infineon’s microcontroller, e.g. it generates optimized algorithm code for devices which usually requires expert knowledge in both motor control and assembler programming.
By making DAVE™ Drive available as a free download, customers of all sizes can quickly implement advanced motor control techniques using Infineon’s powerful components for motor control.
Key Features
-
Motor types: BLDC, PMSM, Induction motor
-
BLDC Control algorithm:
-
Sinusoidal Commutation: Sensorless Field Oriented Control (Single shunt current measurement)
-
Trapezoidal commutation using HALL sensors and Sensorless BEMF Zero Crossing detection
-
-
Induction motor Control algorithm:
-
V/Hz Openloop Speed control
-
-
Microcontrollers:
-
8-bit XC800: XC878CLM, XC888CLM, XC886CLM, XC866, XC864, XC824, XC836
-
16-bit XE166 microcontroller series: XE164F (Classic Series), XE162FN (N Series), XE162FM (N Series), XE161FL (L Series)
-
-
Flexibly generates optimized code and is not based on static libraries
-
Supports user specific motor & Power board configurations
-
Configures Infineon’s powerful and flexible motor control peripherals
-
Includes User Manuals & Algorithm parameter calculations
-
Helps designers to quickly and easily implement advanced motor control techniques on low-cost components
-
Is pre-configured for Infineon’s 3-phase high voltage Motor Drive Applications Kit (KIT_AK_3PHASE_DRIVE_V1) and the low voltage DAvE Drive Application Kit (KIT_AK_DaveDrive_V3)
EBV Dave Drive Video
Get the Flash Player to see this player.