Starter Kit XC164 SDN
MCU Derivates: SAF-XC164S, XC164D, XC164N
CPU Clock: 40 MHz
On-Chip Memory:
6 kByte SRAM,
128 kByte FLASH
On-Boards Memory:
2 x 512kByte SRAM (+ optional: 2 x up to 1 MB Flash)
Interfaces:
- SUB-D9 connector for ASC0 Interface via RS 232 port
- 10pin header (2x5) for ASC1 Interface (second RS 232 port)
- Sub-D25 connector (on-board wiggler) and 16-pin header for JTAG interface
- Two 10pin (2x5) Headers connected to the TwinCAN Module
- Six additional connectors (bus expansion, ADC/GPIO, peripherals and CAPCOM unit)
Includings:
- Technical Documentation: e.g. User manuals (System unit and Peripheral unit), Architecture manual, Application notes, Errata sheets, Data Sheets, Board Documentation (pdf-version),
- Low Level Driver Software (LLD),
- Evaluation Versions of Development Tools: e.g. Compiler, Debugger, Operating System from Tool Partners and DAvE Derivative Implementation Files (DIP), MemTool (Flash Programming Tool),
- Training Documentation, Demo Programs, Hands On Training (HOT),
- parallel cable,
- Starter Kit Manual
- Extension board.
Order Nr.:
KIT_XC164SDN_SK
Price: 299,- EUR
How to order?
To order your kit, please contact your local distributor:
http://www.infineon.com/distribution.