Integrated Smart Power Motor Drivers


Infineon low-current motor bridge family consists of a broad variety of bridges designed for use in automotive and industrial applications.

 

Below you can find following ICs:


Door Module ICs

Single Chip solutions for door zone module to drive central door lock, mirror fold, mirror position, mirror defrost plus 5 and 10W lamps


Servo Driver IC´s

A wide range of protected H-Bridges with integrated closed loop control circuit for automotive and industrial applications.


Multi Half Bridges or Multipurpose Bridges

Your choice for dual, triple, four-fold or six-fol halfbridges for automotive and industrial applications


Stepper Motor Driver ICs 

Infineons solution for driving stepper motors up to 0.75A for automtotive and industrial applications

Please click on the respective Product Type names to see additional information or documents.

Show all Parameters

Download Spreadsheet

Product Type Product Status Order Online Packages Green IPeak Inhibit Iq (typ) Mounting Technology
Matching Results: 18        
reset all selections         reset reset reset reset reset
descending ascending     descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending
Door Module IC´s
TLE 8201R in production Buy PG-DSO-36 8.0 A peak for OUT 1.2 ; 6.25 A peak for OUT 7
Y
0.2 µA
2.5 µA
SMT
BCD
TLE 8203E in production Request PG-DSO-36 6.25 A for OUT 7
Y
0.2 µA
2.5 µA
SMT
BCD
Multi Half Bridges
TLE 4207G in production Buy PG-DSO-14 2 x 1.0 A
Y
20.0 µA
SMT
Bipolar
TLE 4208G in production Buy PG-DSO-28 4 x 1.0 A
Y
20.0 µA
SMT
Bipolar
TLE 6208-3G in production Buy PG-DSO-14 3 x 1.2 A
Y
10.0 µA
SMT
BCD
TLE 6208-6G in production Buy PG-DSO-28 6 x 1.0 A
Y
10.0 µA
SMT
BCD
Servo Driver
TLE 4205 in production Buy P-DIP-18   2 x 1.0 A
Y
10.0 µA
THT
Bipolar
TLE 4206G in production Buy PG-DSO-14 2 x 1.0 A
N
10.0 µA
THT
Bipolar
TLE 4205G in production Buy P-DSO-20   2 x 1.0 A
Y
10.0 µA
SMT
Bipolar
TLE 4206-2G in production Buy PG-DSO-14 2 x 1.0 A
N
10.0 µA
SMT
Bipolar
TLE 4209G in production Buy PG-DSO-14 2 x 1.0 A
N
10.0 µA
SMT
Bipolar
TLE 4209A in production Request PG-DIP-8 2 x 1.0 A
N
10.0 µA
THT
Bipolar
Stepper Motor Driver
TLE 4726G in production Request PG-DSO-24 2 x 1.0 A
Y
20.0 µA
SMT
Bipolar
TLE 4728G in production Request P-DSO-24   2 x 1.0 A
N
- SMT
Bipolar
TLE 4729G in production Buy PG-DSO-24 2 x 1.0 A
Y
- SMT
Bipolar
TCA 3727 in production Buy P-DIP-20   2 x 1.0 A
Y
20.0 µA
THT
Bipolar
TCA 3727G in production Request PG-DSO-24 2 x 1.0 A
Y
20.0 µA
SMT
Bipolar
TLE 8444SL in production Request PG-SSOP-24-7 4 x 0.8 A
Y
1.0 µA
SMT
BCD