PMBus SupIRBuck™ Voltage Regulators

 
  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools

PMBus SupIRBuck™ Voltage Regulators

IR3806x series (6A/15A/25A/35A)

Header_SupIRBuck

 

The PMBus SupIRBuck™ is an easy-to-use, fully integrated and highly efficient DC-DC regulator with I 2C/PMBus interface. The on-board PWM controller and MOSFETs make the  family a space efficient solution, providing accurate power delivery for low output voltage and high current applications.

 

The IR3806x family of PMBus enabled SupIRBuck™ voltage regulators offers:

  • Compactness of integrated controller, driver and MOSFETs
  • High performance analog voltage mode engine
  • Flexibility of a rich PMBus interface

PMBus is a registered trademark of SMIF

Learn more and download datasheets on IR webpage


Product Portfolio PMBus SupIRBuck™ Voltage Regulators

Click on a product type to learn more, download datasheets and order

 Part Output current [A]  Input voltage [V]  Moisture Sensitivity Level (MSL) Package   Ordering code
IR38060M 6 1.5V-21 2 PQFN 5x6 IR38060MTRPBF
IR38062M 15 1.5V-21 2 PQFN 5x7 IR38062MTRPBF
IR38063M 25 1.5V-21 2 PQFN 5x7 IR38063MTRPBF

Power Management Selection Guide 2016

PowIRCenter Software

Complete Power Supply Reference Design for Xilinx Kintex, Virtex & Zynq SoCs FPGAs


PMBus SupIRBuck™ Voltage Regulators


Features Benefits Applications
  • PMBus revision 1.2 compliant
  • 66 PMBus commands
  • V in range 1.2 V–21 V
  • Differential remote sense
  • Ultra-low jitter voltage mode engine
  • Telemetry status via digital bus
  • Remote monitoring and update
  • Parameter changes by register
  • Flexibile sequencing
  • High accuracy/low ripple

 


PMBus SupIRBuck™ Voltage Regulators

Additional Product Information

Title Size Date Version
127 KB 26 Jan 2016 01_00
78 KB 18 Mar 2016 01_00
130 KB 26 Jan 2016 01_00
77 KB 18 Mar 2016 01_00

Product Brief

Title Size Date Version
279 KB 25 Jan 2016 01_00

User Manual

Title Size Date Version
1.3 MB 09 Feb 2016 01_00

Product Selection Guide

Title Size Date Version
21 MB 22 Feb 2016 00_00

PMBus SupIRBuck™ Voltage Regulators

Self Service

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click on Privacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon