StrongIRFET™ Power MOSFETs

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

Header_StrongIRFET_LogicLevel

 

The StrongIRFET™ power MOSFET family is optimized for low R DS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness such as battery powered circuits, brushed and brushless DC (BDLC) motor drives used in end-applications including power tools, light electric vehicles and e-bikes that demand a high level of energy efficiency.

Webbutton-CombinedPortfolio-Webinar Webbutton_CombinedPortfolio

Reliability-data-button

 

StrongIRFET™ MOSFETs in new D²PAK 7pin+ package for battery powered applications

Infineon complements its StrongIRFET™ family with a 40 V MOSFET packaged in D²PAK 7pin+. The new MOSFET family offers an extremely low RDS(on) of 0.65 m&Ohms; and the highest current carrying capability in the industry. This leads to increased robustness and reliability for high power density applications which require high efficiency and reliability.

 

See the Product Table below to learn more & download datasheets

IRF-StrongIRFET-1704

 

40V and 60V StrongIRFET™ - logic level gate drive

Infineon introduces an extension of the successful StrongIRFET™ family for battery-powered applications. The logic level gate drive allows designers to drive MOSFETs with only 5V V GS. This is ideal in applications where standard gate drive is not available such as brushed motor drives, BLDC motor drives and battery powered circuits.

 

See the Product Table below to learn more & download datasheets

IRF-LL-StrongIRFET

 

StrongIRFET™ in Medium Can DirectFET™ - corner gate pad

Infineon introduces a new family of Medium Can DirectFET™ MOSFETs in the StrongIRFET™ family. The new family of DirectFET™ devices improves the layout of the gate by re-locating the gate pad to the corner of the die. The new layout increases the source contact area resulting in lower thermal resistance to the PCB and increases the scalability of the design. 

 

See the Product Table below to learn more & download datasheets

StrongIRFET-MediumCan-DirectFET-TM

Product portfolio 40V and 60V StrongIRFET 

Part number Breakdown voltage (V) Package (outline) Current rating (A) R DS(on) typ/max. @ 4.5V (mO)
IRL7472L1 40 Large Can DirectFET package (L8) 375 0.52 / 0.97
IRL40SC228 40 D2PAK 7pin+ 360 0.60 / 0.90
IRL40SC209 40 D2PAK 7pin+ 360 0.80 / 1.10
IRL7486M 40 Medium Can DirectFET package (ME) 209 1.5 / 2.0
IRL40B209 40 TO-220 195 1.2 / 1.6
IRL40B212 40 TO-220 195 1.9 / 2.4
IRL40S212 40 D 2PAK 195 1.9 / 2.4
IRL40B215 40 TO-220 120 2.8 / 3.5
IRL60S216 60 D2PAK 195 1.8 / 2.2
IRL60SL216 60 TO-262 195 1.8 / 2.2
IRL60B216 60 TO-220 195 1.7 / 2.2

 

Product portfolio StrongIRFET™ in Medium Can DirectFET™ package

Part number Package Outline V DS (V) R DS(on) typ/max. @ 10V (mO) I D (A) Q G (nC)
IRF7480M Medium Can DirectFET™ ME 40 0.9 / 1.2 217 123
IRF40DM229 Medium Can DirectFET™ MF 40 1.4 / 1.85 159 107
IRF7483M Medium Can DirectFET™ MF 40 1.7 / 2.3 135 81
IRF60DM206 Medium Can DirectFET™ ME 60 2.2 / 2.9 130 133
IRF7580M Medium Can DirectFET™ ME 60 2.9 / 3.6 114 120
IRF7780M Medium Can DirectFET™ ME 75 4.5 / 5.7 89 124

Product Selection Guide

Title Size Date Version
1.9 MB 12 Mar 2008
22.2 MB 21 Feb 2017 00_00
1.2 MB 17 Aug 2015 01_00
11.1 MB 01 Aug 2015
3.2 MB 12 Mar 2008

Product Brief

Title Size Date Version
194 KB 18 Apr 2017 01_00
261 KB 20 Oct 2011
120 KB 29 Jan 2008
115 KB 24 Aug 2015 01_00
201 KB 29 Jan 2008
285 KB 21 Apr 2016 01_00
288 KB 29 Jan 2008
173 KB 29 Jan 2008
742 KB 29 Jan 2008
219 KB 12 Apr 2016 01_00

Application Brochure

Title Size Date Version
348 KB 05 Apr 2017 01_00

Application Notes

Title Size Date Version
2 MB 01 Dec 2016 01_00
252 KB 27 Oct 2004
3.7 MB 29 Jun 2016 29_00
125 KB 27 Oct 2004
902 KB 13 Aug 2013 01_00
2.1 MB 06 Apr 2008
532 KB 04 Apr 2003
283 KB 27 Oct 2004
203 KB 09 Dec 2003
701 KB 30 Nov 2015 01_00
851 KB 04 Apr 2003
543 KB 19 Nov 2014
164 KB 27 Oct 2004
251 KB 27 Oct 2004
97 KB 23 Jan 2007
132 KB 09 Dec 2003
2.6 MB 10 Feb 2017 01_22
7 MB 25 Jun 2015 01_00
663 KB 01 Dec 2012

Additional Product Information

Title Size Date Version
193 KB 20 Jul 2015 01_00
158 KB 26 Aug 2015 01_00
62 KB 18 Apr 2017 01_00
63 KB 18 Apr 2017 01_00
134 KB 28 Jan 2016 01_00
253 KB 11 Sep 2015 01_00
229 KB 20 Aug 2015 01_00

Article

Title Size Date Version
1.6 MB 18 May 2016 01_00
148 KB 16 Mar 2006
166 KB 16 Mar 2006
201 KB 03 Aug 2006
371 KB 03 Aug 2006
283 KB 03 Aug 2006
275 KB 16 Mar 2006
172 KB 16 Mar 2006
83 KB 03 Aug 2006
152 KB 03 Aug 2006
127 KB 16 Mar 2006
189 KB 16 Mar 2006
154 KB 03 Aug 2006
193 KB 05 Feb 2013
112 KB 03 Aug 2006

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon