PowlRstage - Integrated Power Stage

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

Our PowIRStage® family addresses the challenging power conversion demands of next-generation servers, storage and communications systems. These multi chip modules (MCMs) integrate a high-performance synchronous buck gate driver with our latest generation control and synchronous MOSFETs, with low RDS(on) and gate charge, in addition to a Schottky diode. PowIRstage® provides the industry's best 60A rating with lower losses, higher efficiency and excellent thermal management. PowIRstage™ simplifies the design and implementation of high-current, high-performance multi-phase buck regulators versus traditional discrete designs and alternative power stage solutions and is compatible with most analog and digital controllers on the market today.


Product OPN Product Status Order Online Packages Green Input Voltage Iout Output Voltage Package
Matching Results: 15                  
descending ascending           descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending
IR3548  

IR3548MTRPBF

active

 

 

PQFN 6X8 49L

4.25 V
17.0 V
60.0 A
0.25 V
4.0 V
PQFN / 6 x 8
IR3553  

IR3553MTRPBF

active

Buy online

PG-IQFN-25

4.5 V
15.0 V
40.0 A
0.25 V
5.5 V
PQFN / 4 x 6
IR3742  

IR3742MTRPBF

active

Buy online

PQFN-22L (5 X 6)

5.5 V
21.0 V
20.0 A
0.25 V
5.0 V
PQFN / 5 x 6
IR3558  

IR3558MTRPBF

active

 

 

PQFN 5X6 28L

4.5 V
15.0 V
45.0 A
0.25 V
4.0 V
PQFN / 5 x 6
IR3550  

IR3550MTRPBF

active

Buy online

PQFN 6X6 32L

4.5 V
15.0 V
60.0 A
0.25 V
4.5 V
PQFN / 6 x 6
IR3575  

IR3575MTRPBF

active

Buy online

PQFN 6X6 30L

4.5 V
15.0 V
60.0 A
0.25 V
3.3 V
PQFN / 6 x 6
IR3555A  

IR3555AMTRPBF

active

 

 

PG-IQFN-30

4.5 V
15.0 V
60.0 A
0.25 V
3.3 V
PQFN / 6 x 6
IR3551  

IR3551MTRPBF

active

Buy online

PQFN 5X6 28L

4.5 V
15.0 V
50.0 A
0.25 V
5.5 V
PQFN / 5 x 6
IR3555  

IR3555MTRPBF

active

Buy online

PG-IQFN-30

4.5 V
15.0 V
60.0 A
0.25 V
3.3 V
PQFN / 6 x 6
IR3578  

IR3578MTRPBF

active

 

 

PG-IQFN-30

4.5 V
15.0 V
50.0 A
0.25 V
5.5 V
PQFN / 6 x 6
IR3552  

IR3552MTRPBF

active

 

 

PQFN 4X6 25L

4.5 V
17.0 V
40.0 A
0.25 V
4.0 V
PQFN / 4 x 6
IR3556  

IR3556MTRPBF

active

 

 

PG-IQFN-30

4.5 V
15.0 V
50.0 A
0.25 V
5.5 V
PQFN / 6 x 6
IR3579A  

IR3579AMTRPBF

active

 

 

PG-IQFN-30

4.5 V
15.0 V
60.0 A
0.25 V
5.5 V
PQFN / 6 x 6
IR3557  

IR3557MTRPBF

active

Buy online

PG-IQFN-30

4.5 V
15.0 V
40.0 A
0.25 V
5.5 V
PQFN / 6 x 6
IR3579  

IR3579MTRPBF

active

 

 

PG-IQFN-30

4.5 V
15.0 V
60.0 A
0.25 V
5.5 V
PQFN / 6 x 6

Product Selection Guide

Title Size Date Version
2.8 MB 12 Mar 2008
22.2 MB 21 Feb 2017 00_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon