Mid-Range SBC Family

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

SBC with Linear Voltage Regulator up to 250mA


Mid-Range SBC family offers a high level of integration, performance and scalability. Up to three low-drop voltage regulators with 5V or 3.3V output voltage, one HS CAN (including partial networking and flexible data-rate) and up to two LIN transceivers complying with the latest automotive standards and OEM requirements.

 

The devices include fail-safe features to support ECU functional safety concept like under-voltage monitoring, window watchdog with reset, fail-safe operating mode, fail-safe outputs. There are also available four high-side switches to drive external loads, wake-inputs and general purpose input-outputs (GPIOs) to monitor inputs or activate loads. Mid-Range SBCs offer low-power modes in order to support applications that are connected permanently to the battery. All devices feature an exposed pad PG-VQFN-48 (7mm x 7mm) power package (supporting Automatic Optical Inspection). The entire family is pin-to–pin and software compatible and is designed to withstand the severe conditions of automotive applications.

 

INFIN_Icon_Feature_Global-OEM INFIN_Icon_Feature_Halogen-Free_01 Icon_AECQualified INFIN_Icon_Feature_RoHS INFIN_Icon_Feature_CAN-FD-2Mbits

 

The Mid-Range SBC Family
The Mid-Range SBC Family
Features
  • Low-drop voltage regulator (5V or 3.3V up to 250mA)
  • Low-drop voltage regulator (5V up to 100mA), robust against short to V S
  • Voltage regulator (5V, 3.3V or 1.8V) with external PNP transistor, robust against short to V S
  • High-speed CAN transceiver ISO 11898-2/-5/-6 suitable for chokeless operation up to 500kbit/s
  • High-Speed CAN Transceiver supporting CAN FD communication up to 2Mbit/s featuring CAN Partial Networking FD Tolerant mode 1)

 

  • Two LIN transceivers LIN2.2/J2602
  • Fully compliant to “Hardware Requirements for LIN, CAN and FlexRay Interfaces in Automotive Applications" Revision 1.3, 2012-05-04
  • Four high-side outputs 7 Ω typ., two HV GPIOs and three HV wake inputs
  • Watchdog, cyclic sensing, interrupt and reset output
  • Integrated fail-safe functions: 3 fail-safe outputs, Watchdog, fail-safe operating modes
  • Voltage, current and temperature protection and monitoring

 

Applications Application Diagram
Application Diagram

 

1) The CAN FD requirements for Transceiver are not finalized. All statements regarding CAN FD are therefore based on Infineon’s today’s knowledge and expectation on the future CAN FD standard currently being worked out.

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 


Product OPN Product Status Order Online Packages Green Transceiver Transmission Rate Voltage Regulator Output Output Drivers Failure Management
Matching Results: 16                  
descending ascending           descending ascending descending ascending descending ascending descending ascending descending ascending
TLE9260QX  

TLE9260QXXUMA2

active and preferred

 

 

PG-VQFN-48

High Speed CAN ISO 11898 - 5
2.0 MBit/s
5V / 100 mA
5V / 250 mA
4 x High-Side Switch 150 mA
Fail-Safe Mode
3 x Limp-Home Outputs
CAN Failure Detection
TLE9261QX  

TLE9261QXXUMA2

active and preferred

 

 

PG-VQFN-48

High Speed CAN ISO 11898 - 5
2.0 MBit/s
5V / 250 mA
5V / 100 mA
5V or 3.3V / 400 mA
4 x High-Side Switch 150 mA
Fail-Safe Mode
3 x Limp-Home Outputs
CAN Failure Detection
TLE9262QX  

TLE9262QXXUMA2

active and preferred

 

 

PG-VQFN-48

High Speed CAN ISO 11898 - 5
1 x LIN2.2 / J2602
2.0 MBit/s
5V / 250 mA
5V / 100 mA
5V or 3.3V / 400 mA
4 x High-Side Switch 150 mA
Fail-Safe Mode
3 x Limp-Home Outputs
CAN Failure Detection
TLE9263QX  

TLE9263QXXUMA2

active and preferred

 

 

PG-VQFN-48

High Speed CAN ISO 11898 - 5
2 x LIN2.2 / J2602
2.0 MBit/s
5V / 250 mA
5V / 100 mA
5V or 3.3V / 400 mA
4 x High-Side Switch 150 mA
Fail-Safe Mode
3 x Limp-Home Outputs
CAN Failure Detection
TLE9260-3QX  

TLE92603QXXUMA2

active and preferred

 

 

PG-VQFN-48

High Speed CAN ISO 11898 - 6
2.0 MBit/s
5V / 100 mA
5V / 250 mA
4 x High-Side Switch 150 mA
Fail-Safe Mode
3 x Limp-Home Outputs
CAN Failure Detection
TLE9261-3QX  

TLE92613QXXUMA2

active and preferred

 

 

PG-VQFN-48

High Speed CAN ISO 11898 - 6
2.0 MBit/s
5V / 250 mA
5V / 100 mA
5V or 3.3V / 400 mA
4 x High-Side Switch 150 mA
Fail-Safe Mode
3 x Limp-Home Outputs
CAN Failure Detection
TLE9262-3QX  

TLE92623QXXUMA2

active and preferred

 

 

PG-VQFN-48

High Speed CAN ISO 11898 - 6
1 x LIN2.2 / J2602
2.0 MBit/s
5V / 250 mA
5V / 100 mA
5V or 3.3V / 400 mA
4 x High-Side Switch 150 mA
Fail-Safe Mode
3 x Limp-Home Outputs
CAN Failure Detection
TLE9263-3QX  

TLE92633QXXUMA2

active and preferred

 

 

PG-VQFN-48

High Speed CAN ISO 11898 - 6
2 x LIN2.2 / J2602
2.0 MBit/s
5V / 250 mA
5V / 100 mA
5V or 3.3V / 400 mA
4 x High-Side Switch 150 mA
Fail-Safe Mode
3 x Limp-Home Outputs
CAN Failure Detection
TLE9260QX V33  

TLE9260QXV33XUMA1

active and preferred

 

 

PG-VQFN-48

High Speed CAN ISO 11898 - 5
2.0 MBit/s
3.3V / 250 mA
5V / 100 mA
4 x High-Side Switch 150 mA
Fail-Safe
3 x Limp-Home Outputs
CAN Failure Detection
TLE9261QX V33  

TLE9261QXV33XUMA1

active and preferred

 

 

PG-VQFN-48

High Speed CAN ISO 11898 - 5
2.0 MBit/s
3.3V / 250 mA
5V / 100 mA
3.3V or 1.8V / 400 mA
4 x High-Side Switch 150 mA
Fail-Safe
3 x Limp-Home Outputs
CAN Failure Detection
TLE9262QX V33  

TLE9262QXV33XUMA1

active and preferred

 

 

PG-VQFN-48

High Speed CAN ISO 11898 - 5
1 x LIN2.2 / J2602
2.0 MBit/s
3.3V / 250 mA
5V / 100 mA
3.3V or 1.8V / 400 mA
4 x High-Side Switch 150 mA
Fail-Safe
3 x Limp-Home Outputs
CAN Failure Detection
TLE9263QX V33  

TLE9263QXV33XUMA1

active and preferred

 

 

PG-VQFN-48

High Speed CAN ISO 11898 - 5
2 x LIN2.2 / J2602
2.0 MBit/s
3.3V / 250 mA
5V / 100 mA
3.3V or 1.8V / 400 mA
4 x High-Side Switch 150 mA
Fail-Safe
3 x Limp-Home Outputs
CAN Failure Detection
TLE9260-3QX V33  

TLE92603QXV33XUMA1

active and preferred

 

 

PG-VQFN-48

High Speed CAN ISO 11898 - 6
2.0 MBit/s
3.3V / 250 mA
5V / 100 mA
4 x High-Side Switch 150 mA
Fail-Safe
3 x Limp-Home Outputs
CAN Failure Detection
TLE9261-3QX V33  

TLE92613QXV33XUMA1

active and preferred

 

 

PG-VQFN-48

High Speed CAN ISO 11898 - 6
2.0 MBit/s
3.3V / 250 mA
5V / 100 mA
3.3V or 1.8V / 400 mA
4 x High-Side Switch 150 mA
Fail-Safe
3 x Limp-Home Outputs
CAN Failure Detection
TLE9262-3QX V33  

TLE92623QXV33XUMA1

active and preferred

 

 

PG-VQFN-48

High Speed CAN ISO 11898 - 6
1 x LIN2.2 / J2602
2.0 MBit/s
3.3V / 250 mA
5V / 100 mA
3.3V or 1.8V / 400 mA
4 x High-Side Switch 150 mA
Fail-Safe
3 x Limp-Home Outputs
CAN Failure Detection
TLE9263-3QX V33  

TLE92633QXV33XUMA1

active and preferred

 

 

PG-VQFN-48

High Speed CAN ISO 11898 - 6
2 x LIN2.2 / J2602
2.0 MBit/s
3.3V / 250 mA
5V / 100 mA
3.3V or 1.8V / 400 mA
4 x High-Side Switch 150 mA
Fail-Safe
3 x Limp-Home Outputs
CAN Failure Detection

Product Brief

Title Size Date Version
173 KB 15 Jul 2016 01_00

FAQ Document

Title Size Date Version
420 KB 01 Oct 2014 01_01

Product Selection Guide

Title Size Date Version
11.5 MB 03 Nov 2016 01_02

Errata Sheet

Title Size Date Version
554 KB 18 Jul 2016 01_00

Evaluation Boards

Board Family Description Status
MID-RANGE SBC BOARD System Basis Chip (SBC) This demo board enables device evaluation of the Mid-Range SBC product family and accelerates the design-in phase. It is populated with the representative product families’ superset component TLE9263-3QX. The evaluation board can be connected to the “UIO STICK” (Power Easy Kit Lite) and controlled via USB using a powerful and intuitive Graphical User Interface (GUI) installed on your computer.
    on request
    MID-RANGE SBC V33 BOARD System Basis Chip (SBC) This demo board enables device evaluation of the Mid-Range SBC product family and accelerates the design-in phase. It is populated with the representative product families’ superset component TLE9263-3QX V33. The evaluation board can be connected to the “UIO STICK” (Power Easy Kit Lite) and controlled via USB using a powerful and intuitive Graphical User Interface (GUI) installed on your computer.
      on request

      Self Service

      Infineon welcomes your comments and questions.

      If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

      You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

      I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

      For more information about our privacy policy please click onPrivacy Policy

      Where to buy

      Please use our location finder to get in contact with your nearest Infineon distributor or sales office

      Find a location

      Ask Infineon