Engine Management IC
Infineon offers the TLE8888QK is the optimal ‘all-in-one-device’ solution in the field of automotive engine management systems and and the TLE8080EM and TLE8088EM for small engines
Rising standards of living, a growing awareness with regards to natural resources and the effects of global warming are driving the shift from mechanical to electronic control systems in the context of small engines usage. One cylinder combustion engines serve the large majority of small conventional vehicles such as motorcycles and three-wheeler that make up a substantial share of the total transport capacity in many developing countries. Other applications being supported by these small engines are gardening equipment, marines and generator set.
Infineon´s motorcycle and small engine management products support modern electronic control systems representing power interfaces in between of microcontrollers and actuators.
The TLE8888QK is the optimal ‘all-in-one-device’ solution in the field of automotive engine management systems. It contains the necessary output stages to drive the actuators attached to the electronic control unit of 4-cylinder automotive engine management systems, such as solenoids, injectors, relays, and stepper motors. Get the datasheet and more information on the product specifics on the product page.
- 4-cylinder automotive engine management systems
- MPI and GDI systems
- All-in-one chip solution for small engine applications
4-stroke small combustion engines for:
- Motorcycles, 2- and 3-wheelers and scooters
- Motorized watercrafts, e.g. motor boats or jet-skis
- Snow mobiles, lawn-tractors or –mowers
- Small gasoline-powered generators