BTS133

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • Sales Insight

Description:

N channel vertical power FET in Smart SIPMOS® technology. Providing embedded protection functions.

Summary of Features:

  • Logic Level Input
  • Input Protection (ESD)
  • Thermal shutdown with latch
  • Green product (RoHS compliant)
  • Short circuit and Overload protection
  • Overvoltage protection
  • Current limitation
  • Status feedback with external input resistor
  • Analog driving possible
  • AEC qualified
  • Green product (RoHS compliant)

Target Applications:

  • 24V applications
  • Straight lead

Parametric BTS133
Channels   1.0 
VDS  max 60.0V
IL   3.8A 
RDS (on) (@ Tj = 25°C)   50.0mΩ 
IL(LIM)  min 21.0A 
ISC  max 64.0A
ton  max 100.0µs
toff  max 170.0µs
Operating Temperature  min  max -40.0°C  150.0°C
Mounting   THT

Data Sheet

Title Size Date Version
211 KB 02 Nov 2012 01_04

Product Brief

Title Size Date Version
195 KB 04 Dec 2014 01_00

Product Selection Guide

Title Size Date Version
11.5 MB 03 Nov 2016 01_02

Material Content SheetInfo

Title Size Date Version
19 KB 31 Oct 2013 01_00
Sales Product Name BTS133
OPN BTS133BKSA1
Product Status active and preferred
Order online Buy online
Package Name PG-TO220-3
Completely lead free no
Halogen free no
RoHS compliant yes
Packing Size 500
Packing Type TUBE
Moisture Level NA
HITFET™
Length 1:31

Self Service

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon