TLE4226G

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • Sales Insight

Description:

TLE4226G is an integrated, sixfold low-side power switch with power limiting of the 0.5A outputs, shorted-load protection of the 50mA switches and Z-diodes on all switches from output to ground.TLE4226G is particularly suitable for automotive and industrial applications

Summary of Features:

  • Quad 50mA outputs
  • Dual 500 mA outputs
  •  Operating range Vs=5V ± 5%
  • Output stages with power limiting
  • Open-collector outputs
  • Shorted load protected within operating range
  • Clamp-diodes to ground
  • Status signaling
  • TTL-compatible control inputs
  •  Overtemperature monitoring
  • Temperature range -40 to 125°C

Parametric TLE4226G
Thermal Class   Standard plastic
ID(lim)(multiple)   2 x 0.5, 4 x 0.05 A
Pin Count   24.0Pins 
Channels   6.0 
Comments   general purpose, industrial applications
High Side / Low Side   0/6
Over Current Protection   Limitation
ton  max 1.6µs
toff  max 3.5µs
Operating Temperature  min  max -40.0°C  125.0°C
VDS(CL)   24.0V 
VDD   5.0 V

Data Sheet

Title Size Date Version
528 KB 20 Jul 2012 01_01

Product Brochure

Title Size Date Version
2 MB 22 Sep 2010

Product Selection Guide

Title Size Date Version
11.5 MB 03 Nov 2016 01_02

Package Data

Title Size Date Version
417 KB 11 Apr 2016 01_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon